Revision: G
Protocol: DNP 3.00
Application: H51
Function block | Revision |
MODBUS_REX | A |
CONFIG2 | C |
ERHA | C |
EEPROM | A |
DOHA | B |
DIPO | A |
DEF2High | E |
DEF2Low | E |
DOC6High | F |
Freq1St1 | G |
Freq1St2 | G |
FuseFail | D |
MotStart | G |
NEF1High | C |
NEF1Low | E |
NOC3High | C |
NOC3Inst | C |
NOC3Low | D |
NPS3Low | G |
OV3Low | E |
PREV3 | C |
PSV3St1 | D |
ROV1Low | D |
TOL3Dev | E |
UV3Low | D |
COCB1 | C |
COIND1 | C |
COIND2 | C |
COIND3 | C |
COLOCAT | B |
CMBWEAR1 | C |
CMCU3 | C |
CMTCS1 | B |
CMTIME1 | B |
CMVO3 | D |
MEAI1 | C |
MECU1A | D |
MECU3A | D |
MEFR1 | D |
MEPE7 | G |
MEVO1A | F |
MEVO3A | E |
MEDREC16 | K |
PQCU3H | E |
PQVO3H | E |
SLW | A |
SPA{FRONT} | A |
SPA{REAR} | A |
CT3 | B |
CT2 | B |
CT1 | B |
SPATRANS | A |
VT2 | B |
VT1 | B |
VT4 | B |
VT3 | B |
TMA | A |
TESU | A |
CCODED1_52x | G |
CONFIG | C |
CT4 | B |
MMIALAR6 | C |
MMIALAR5 | C |
MMIALAR8 | C |
MMIALAR7 | C |
MMIALAR2 | C |
MMIALAR1 | C |
MMIALAR4 | C |
MMIALAR3 | C |
MMI | D |
DNP_REX | A |
DREC | A |
CT5 | B |
CTRL | D |
LON | A |
MEAS | C |
GP | D |
IEC103 | A |
Default variation mask:
Binary Inputs | 1,2 |
Binary Input Events | 1,2,3 |
Points:
DB Name | Description | Address | Value range of internal representation | Events | Class | UR flag | Comment |
F010E000 | CONFIG2-C TRIP signal of MasterTrip | 00000 | - | Yes | 1 | 1 | Reset |
F010E002 | CONFIG2-C TRIP signal of ExternalTrip | 00001 | - | Yes | 1 | 1 | Reset |
F010V020 | CONFIG2-C HSP01 Lockout | 00002 | 0 .. 1 | Yes | 1 | 1 | Status of HSP01 Lockout in IEC configuration |
F010V021 | CONFIG2-C External Lockout | 00003 | 0 .. 1 | Yes | 1 | 1 | Status of External Lockout in IEC configuration |
F012O001 | DOHA-B Output 1 state | 00004 | 0 ... 1 | Yes | 1 | 1 | State of output relay 1 (SO1) |
F012O002 | DOHA-B Output 2 state | 00005 | 0 ... 1 | Yes | 1 | 1 | State of output relay 2 (SO2) |
F012O003 | DOHA-B Output 3 state | 00006 | 0 ... 1 | Yes | 1 | 1 | State of output relay 3 (PO1) |
F012O004 | DOHA-B Output 4 state | 00007 | 0 ... 1 | Yes | 1 | 1 | State of output relay 4 (PO2) |
F012O005 | DOHA-B Output 5 state | 00008 | 0 ... 1 | Yes | 1 | 1 | State of output relay 5 (PO3) |
F012O006 | DOHA-B Output 6 state | 00009 | 0 ... 1 | Yes | 1 | 1 | State of output relay 6 (HSPO1) |
F012V017 | DOHA-B Test mode | 00010 | 0..1 [0=No test; 1=Testing] | Yes | 1 | 1 | Test mode for inputs and outputs |
F011I001 | DIPO-A Input 1 state | 00011 | 0 ... 1 | Yes | 1 | 1 | State of digital input 1 |
F011I002 | DIPO-A Input 2 state | 00012 | 0 ... 1 | Yes | 1 | 1 | State of digital input 2 |
F011I003 | DIPO-A Input 3 state | 00013 | 0 ... 1 | Yes | 1 | 1 | State of digital input 3 |
F011I004 | DIPO-A Input 4 state | 00014 | 0 ... 1 | Yes | 1 | 1 | State of digital input 4 |
F011I005 | DIPO-A Input 5 state | 00015 | 0 ... 1 | Yes | 1 | 1 | State of digital input 5 |
F011I006 | DIPO-A Input 6 state | 00016 | 0 ... 1 | Yes | 1 | 1 | State of digital input 6 |
F011I007 | DIPO-A Input 7 state | 00017 | 0 ... 1 | Yes | 1 | 1 | State of digital input 7 |
F011I008 | DIPO-A Input 8 state | 00018 | 0 ... 1 | Yes | 1 | 1 | State of digital input 8 |
F011I009 | DIPO-A Input 9 state | 00019 | 0 ... 1 | Yes | 1 | 1 | State of digital input 9 |
F041O001 | DEF2HIGH-E Output START | 00020 | 0..1[0 = Not active; 1 = Active] | Yes | 1 | 1 | Status of start signal |
F041O002 | DEF2HIGH-E Output TRIP | 00021 | 0..1[0 = Not active; 1 = Active] | Yes | 1 | 1 | Status of trip signal |
F041O003 | DEF2HIGH-E Output CBFP | 00022 | 0..1[0 = Not active; 1 = Active] | Yes | 1 | 1 | Status of CBFP signal |
F041I005 | DEF2HIGH-E Input BS1 | 00023 | 0..1[0 = Not active; 1 = Active] | Yes | 1 | 1 | Block signal BS1 |
F041I006 | DEF2HIGH-E Input BS2 | 00024 | 0..1[0 = Not active; 1 = Active] | Yes | 1 | 1 | Block signal BS2 |
F040O001 | DEF2LOW-E Output START | 00025 | 0..1[0 = Not active; 1 = Active] | Yes | 1 | 1 | Status of start signal |
F040O002 | DEF2LOW-E Output TRIP | 00026 | 0..1[0 = Not active; 1 = Active] | Yes | 1 | 1 | Status of trip signal |
F040O003 | DEF2LOW-E Output CBFP | 00027 | 0..1[0 = Not active; 1 = Active] | Yes | 1 | 1 | Status of CBFP signal |
F040I005 | DEF2LOW-E Input BS1 | 00028 | 0..1[0 = Not active; 1 = Active] | Yes | 1 | 1 | Block signal BS1 |
F040I006 | DEF2LOW-E Input BS2 | 00029 | 0..1[0 = Not active; 1 = Active] | Yes | 1 | 1 | Block signal BS2 |
F036O003 | DOC6HIGH-F Output START | 00030 | 0..1[0 = Not active; 1 = Active] | Yes | 1 | 1 | Status of start signal |
F036O004 | DOC6HIGH-F Output TRIP | 00031 | 0..1[0 = Not active; 1 = Active] | Yes | 1 | 1 | Status of trip signal |
F036O005 | DOC6HIGH-F Output CBFP | 00032 | 0..1[0 = Not active; 1 = Active] | Yes | 1 | 1 | Status of CBFP signal |
F036O002 | DOC6HIGH-F Output BSOUT | 00033 | 0..1[0 = Not active; 1 = Active] | Yes | 1 | 1 | Status of BSOUT signal |
F036O001 | DOC6HIGH-F Output DIRECTION | 00034 | 0..1[0 = Not active; 1 = Active] | Yes | 1 | 1 | Current direction information |
F036I016 | DOC6HIGH-F Input BS1 | 00035 | 0..1[0 = Not active; 1 = Active] | Yes | 1 | 1 | Block signal BS1 |
F036I017 | DOC6HIGH-F Input BS2 | 00036 | 0..1[0 = Not active; 1 = Active] | Yes | 1 | 1 | Block signal BS2 |
F072O001 | FREQ1ST1-G Output START1 | 00037 | 0..1[0 = Not active; 1 = Active] | Yes | 1 | 1 | Status of start signal 1 |
F072O002 | FREQ1ST1-G Output TRIP1 | 00038 | 0..1[0 = Not active; 1 = Active] | Yes | 1 | 1 | Status of trip signal 1 |
F072O003 | FREQ1ST1-G Output START2 | 00039 | 0..1[0 = Not active; 1 = Active] | Yes | 1 | 1 | Status of start signal 2 |
F072O004 | FREQ1ST1-G Output TRIP2 | 00040 | 0..1[0 = Not active; 1 = Active] | Yes | 1 | 1 | Status of trip signal 2 |
F072I004 | FREQ1ST1-G Input BS1 | 00041 | 0..1[0 = Not active; 1 = Active] | Yes | 1 | 1 | Block signal BS1 |
F072I005 | FREQ1ST1-G Input BS2 | 00042 | 0..1[0 = Not active; 1 = Active] | Yes | 1 | 1 | Block signal BS2 |
F073O001 | FREQ1ST2-G Output START1 | 00043 | 0..1[0 = Not active; 1 = Active] | Yes | 1 | 1 | Status of start signal 1 |
F073O002 | FREQ1ST2-G Output TRIP1 | 00044 | 0..1[0 = Not active; 1 = Active] | Yes | 1 | 1 | Status of trip signal 1 |
F073O003 | FREQ1ST2-G Output START2 | 00045 | 0..1[0 = Not active; 1 = Active] | Yes | 1 | 1 | Status of start signal 2 |
F073O004 | FREQ1ST2-G Output TRIP2 | 00046 | 0..1[0 = Not active; 1 = Active] | Yes | 1 | 1 | Status of trip signal 2 |
F073I004 | FREQ1ST2-G Input BS1 | 00047 | 0..1[0 = Not active; 1 = Active] | Yes | 1 | 1 | Block signal BS1 |
F073I005 | FREQ1ST2-G Input BS2 | 00048 | 0..1[0 = Not active; 1 = Active] | Yes | 1 | 1 | Block signal BS2 |
F118O001 | FUSEFAIL-D Output BSOUT | 00049 | 0..1[0 = Not active; 1 = Active] | Yes | 1 | 1 | Status of blocking signal for protection functions |
F118I002 | FUSEFAIL-D Input MCB | 00050 | 0..1[0 = Open; 1 = Closed] | Yes | 1 | 1 | Position of the miniature circuit breaker contacts |
F118I001 | FUSEFAIL-D Input BLOCK | 00051 | 0..1[0 = Not active; 1 = Active] | Yes | 1 | 1 | Status of signal for blocking the function block |
F118V002 | FUSEFAIL-D Test BSOUT | 00052 | 0..1[0 = Do not activate; 1 = Activate] | No | - | - | Testing BSOUT |
F054O001 | MOTSTART-G Output START | 00053 | 0..1[0 = Not active; 1 = Active] | Yes | 1 | 1 | Status of start signal |
F054O002 | MOTSTART-G Output TRIP | 00054 | 0..1[0 = Not active; 1 = Active] | Yes | 1 | 1 | Status of trip signal |
F054O003 | MOTSTART-G Output STALL | 00055 | 0..1[0 = Not active; 1 = Active] | Yes | 1 | 1 | Status of stall signal |
F054O004 | MOTSTART-G Output RESTART | 00056 | 0..1[0 = Disabled; 1 = Enabled] | No | - | - | Restart enable signal |
F039O001 | NEF1HIGH-C Output START | 00057 | 0..1[0=Not active; 1=Active] | Yes | 1 | 1 | Status of start signal |
F039O002 | NEF1HIGH-C Output TRIP | 00058 | 0..1[0=Not active; 1=Active] | Yes | 1 | 1 | Status of trip signal |
F039O003 | NEF1HIGH-C Output CBFP | 00059 | 0..1[0=Not active; 1=Active] | Yes | 1 | 1 | Status of CBFP signal |
F039I002 | NEF1HIGH-C Input BS1 | 00060 | 0..1[0=Not active; 1=Active] | Yes | 1 | 1 | Block signal BS1 |
F039I003 | NEF1HIGH-C Input BS2 | 00061 | 0..1[0=Not active; 1=Active] | Yes | 1 | 1 | Block signal BS2 |
F038O001 | NEF1LOW-E Output START | 00062 | 0..1[0 = Not active; 1 = Active] | Yes | 1 | 1 | Status of start signal |
F038O002 | NEF1LOW-E Output TRIP | 00063 | 0..1[0 = Not active; 1 = Active] | Yes | 1 | 1 | Status of trip signal |
F038O003 | NEF1LOW-E Output CBFP | 00064 | 0..1[0 = Not active; 1 = Active] | Yes | 1 | 1 | Status of CBFP signal |
F038I002 | NEF1LOW-E Input BS1 | 00065 | 0..1[0 = Not active; 1 = Active] | Yes | 1 | 1 | Block signal BS1 |
F038I003 | NEF1LOW-E Input BS2 | 00066 | 0..1[0 = Not active; 1 = Active] | Yes | 1 | 1 | Block signal BS2 |
F032O002 | NOC3HIGH-C Output START | 00067 | 0..1[0 = Not active; 1 = Active] | Yes | 1 | 1 | Status of start signal |
F032O003 | NOC3HIGH-C Output TRIP | 00068 | 0..1[0 = Not active; 1 = Active] | Yes | 1 | 1 | Status of trip signal |
F032O004 | NOC3HIGH-C Output CBFP | 00069 | 0..1[0 = Not active; 1 = Active] | Yes | 1 | 1 | Status of CBFP signal |
F032O001 | NOC3HIGH-C Output BSOUT | 00070 | 0..1[0 = Not active; 1 = Active] | Yes | 1 | 1 | Status of BSOUT signal |
F032I004 | NOC3HIGH-C Input BS1 | 00071 | 0..1[0 = Not active; 1 = Active] | Yes | 1 | 1 | Block signal BS1 |
F032I005 | NOC3HIGH-C Input BS2 | 00072 | 0..1[0 = Not active; 1 = Active] | Yes | 1 | 1 | Block signal BS2 |
F033O002 | NOC3INST-C Output START | 00073 | 0..1[0 = Not active; 1 = Active] | Yes | 1 | 1 | Status of start signal |
F033O003 | NOC3INST-C Output TRIP | 00074 | 0..1[0 = Not active; 1 = Active] | Yes | 1 | 1 | Status of trip signal |
F033O004 | NOC3INST-C Output CBFP | 00075 | 0..1[0 = Not active; 1 = Active] | Yes | 1 | 1 | Status of CBFP signal |
F033O001 | NOC3INST-C Output BSOUT | 00076 | 0..1[0 = Not active; 1 = Active] | Yes | 1 | 1 | Status of BSOUT signal |
F033I004 | NOC3INST-C Input BS1 | 00077 | 0..1[0 = Not active; 1 = Active] | Yes | 1 | 1 | Block signal BS1 |
F033I005 | NOC3INST-C Input BS2 | 00078 | 0..1[0 = Not active; 1 = Active] | Yes | 1 | 1 | Block signal BS2 |
F031O001 | NOC3LOW-D Output START | 00079 | 0..1[0 = Not active; 1 = Active] | Yes | 1 | 1 | Status of start signal |
F031O002 | NOC3LOW-D Output TRIP | 00080 | 0..1[0 = Not active; 1 = Active] | Yes | 1 | 1 | Status of trip signal |
F031O003 | NOC3LOW-D Output CBFP | 00081 | 0..1[0 = Not active; 1 = Active] | Yes | 1 | 1 | Status of CBFP signal |
F031I004 | NOC3LOW-D Input BS1 | 00082 | 0..1[0 = Not active; 1 = Active] | Yes | 1 | 1 | Block signal BS1 |
F031I005 | NOC3LOW-D Input BS2 | 00083 | 0..1[0 = Not active; 1 = Active] | Yes | 1 | 1 | Block signal BS2 |
F077O001 | NPS3LOW-G Output START | 00084 | 0..1[0 = Not active; 1 = Active] | Yes | 1 | 1 | Status of start signal |
F077O002 | NPS3LOW-G Output TRIP | 00085 | 0..1[0 = Not active; 1 = Active] | Yes | 1 | 1 | Status of trip signal |
F077O003 | NPS3LOW-G Output BLOCK | 00086 | 0..1[0 = Not active; 1 = Active] | Yes | 1 | 1 | Status of BLOCK signal (signal for separating machine from the power system) |
F077O004 | NPS3LOW-G Output CBFP | 00087 | 0..1[0 = Not active; 1 = Active] | Yes | 1 | 1 | Status of CBFP trip signal |
F077I006 | NPS3LOW-G Input BLOCK | 00088 | 0..1[0 = Not active; 1 = Active] | Yes | 1 | 1 | Input signal for blocking FB |
F077I005 | NPS3LOW-G Input Rot. dir. | 00089 | 0..1[0 = Forward; 1 = Reverse] | No | - | - | Input signal for selecting rotation direction of generator |
F062O001 | OV3LOW-E Output START | 00090 | 0..1[0 = Not active; 1 = Active] | Yes | 1 | 1 | Status of start signal |
F062O002 | OV3LOW-E Output TRIP | 00091 | 0..1[0 = Not active; 1 = Active] | Yes | 1 | 1 | Status of trip signal |
F062I004 | OV3LOW-E Input BS1 | 00092 | 0..1[0 = Not active; 1 = Active] | Yes | 1 | 1 | Block signal BS1 |
F062I005 | OV3LOW-E Input BS2 | 00093 | 0..1[0 = Not active; 1 = Active] | Yes | 1 | 1 | Block signal BS2 |
F055O001 | PREV3-C Output START | 00094 | 0..1[0 = Not active; 1 = Active] | Yes | 1 | 1 | Status of start signal |
F055O002 | PREV3-C Output TRIP | 00095 | 0..1[0 = Not active; 1 = Active] | Yes | 1 | 1 | Status of trip signal |
F055I007 | PREV3-C Input BLOCK | 00096 | 0..1[0 = Not active; 1 = Active] | Yes | 1 | 1 | Status of BLOCK signal |
F112O001 | PSV3ST1-D Output START | 00097 | 0..1[0 = Not active; 1 = Active] | Yes | 1 | 1 | Status of start signal |
F112O002 | PSV3ST1-D Output TRIP | 00098 | 0..1[0 = Not active; 1 = Active] | Yes | 1 | 1 | Status of trip signal |
F112I004 | PSV3ST1-D Input BLOCK | 00099 | 0..1[0 = Not active; 1 = Active] | Yes | 1 | 1 | Input for blocking he function |
F112I003 | PSV3ST1-D Input ROT_DIR | 00100 | 0..1[0 = Not active; 1 = Active] | No | - | - | Signal for switching between forward and reverse rotation |
F044O001 | ROV1LOW-D Output START | 00101 | 0..1[0 = Not active; 1 = Active] | Yes | 1 | 1 | Status of start signal |
F044O002 | ROV1LOW-D Output TRIP | 00102 | 0..1[0 = Not active; 1 = Active] | Yes | 1 | 1 | Status of trip signal |
F044I002 | ROV1LOW-D Input BS1 | 00103 | 0..1[0 = Not active; 1 = Active] | Yes | 1 | 1 | Block signal BS1 |
F044I003 | ROV1LOW-D Input BS2 | 00104 | 0..1[0 = Not active; 1 = Active] | Yes | 1 | 1 | Block signal BS2 |
F048O001 | TOL3DEV-E Output START | 00105 | 0..1[0 = Not active; 1 = Active] | Yes | 1 | 1 | Status of start signal (prior alarm) |
F048O002 | TOL3DEV-E Output TRIP | 00106 | 0..1[0 = Not active; 1 = Active] | Yes | 1 | 1 | Status of trip signal |
F048E004 | TOL3DEV-E CBFP signal from TOL3Dev | 00107 | - | Yes | 1 | 1 | Reset |
F048I010 | TOL3DEV-E Input BLOCK | 00108 | 0..1[0 = Not active; 1 = Active] | Yes | 1 | 1 | Blocking signal |
F048O009 | TOL3DEV-E Output SENSERR | 00109 | 0..1[0 = Not active; 1 = Active] | Yes | 1 | 1 | Status of sensor error signal |
F048O008 | TOL3DEV-E Output RESTART | 00110 | 0..1[0 = Disabled; 1 = Enabled] | No | - | - | Restart enable signal |
F064O001 | UV3LOW-D Output START | 00111 | 0..1[0 = Not active; 1 = Active] | Yes | 1 | 1 | Status of start signal |
F064O002 | UV3LOW-D Output TRIP | 00112 | 0..1[0 = Not active; 1 = Active] | Yes | 1 | 1 | Status of trip signal |
F064I004 | UV3LOW-D Input BS1 | 00113 | 0..1[0 = Not active; 1 = Active] | Yes | 1 | 1 | Block signal BS1 |
F064I005 | UV3LOW-D Input BS2 | 00114 | 0..1[0 = Not active; 1 = Active] | Yes | 1 | 1 | Block signal BS2 |
F120V001 | COCB1-C Object state closed | 00115 | 0..3[0 = Undefined(00); 1 = Close(01); 2 = Open(10); 3 = Undefined(11)] | Yes | 1 | 1 | 2-bit value of the object state |
F120V001 | COCB1-C Object state open | 00116 | 0..3[0 = Undefined(00); 1 = Close(01); 2 = Open(10); 3 = Undefined(11)] | Yes | 1 | 1 | 2-bit value of the object state |
F120V001 | COCB1-C Object state faulty | 00117 | 0..3[0 = Undefined(00); 1 = Close(01); 2 = Open(10); 3 = Undefined(11)] | Yes | 1 | 1 | 2-bit value of the object state |
F120O003 | COCB1-C Open alarm | 00118 | 0..1[0 = Inactive; 1 = Active] | Yes | 1 | 1 | Opening time alarm status |
F120O004 | COCB1-C Close alarm | 00119 | 0..1[0 = Inactive; 1 = Active] | Yes | 1 | 1 | Closing time alarm status |
F120O005 | COCB1-C Inactive alarm | 00120 | 0..1[0 = Inactive; 1 = Active] | Yes | 1 | 1 | Inactive time alarm status |
F120O006 | COCB1-C Cycle alarm | 00121 | 0..1[0 = Inactive; 1 = Active] | Yes | 1 | 1 | Cycle count alarm status |
F120V031 | COCB1-C Interlock open | 00122 | 0..1[0 = Enabled; 1 = Interlocked] | Yes | 1 | 1 | Open command interlocking |
F120V030 | COCB1-C Interlock close | 00123 | 0..1[0 = Enabled; 1 = Interlocked] | Yes | 1 | 1 | Close command interlocking |
F120V034 | COCB1-C IV state | 00124 | 0..1[0 = Valid; 1 = Invalid] | Yes | 1 | 1 | Object state validitity from IV-signal |
F120V035 | COCB1-C Block state | 00125 | 0..1[0 = Inactive; 1 = Active] | Yes | 1 | 1 | Object block signal state |
F120E010 | COCB1-C Breaker 1 command sequence | 00126 | - | Yes | 1 | 1 | Completed |
F120E012 | COCB1-C Breaker 1 open output | 00127 | - | Yes | 1 | 1 | Deactivated |
F120E014 | COCB1-C Breaker 1 close output | 00128 | - | Yes | 1 | 1 | Deactivated |
F120E024 | COCB1-C Breaker 1 command status | 00129 | - | Yes | 1 | 1 | Nack |
F127V001 | COIND1-C Object state closed | 00130 | 0..3[0 = Undefined(00); 1 = Close(01); 2 = Open(10); 3 = Undefined(11)] | Yes | 1 | 1 | 2-bit state of the object |
F127V001 | COIND1-C Object state open | 00131 | 0..3[0 = Undefined(00); 1 = Close(01); 2 = Open(10); 3 = Undefined(11)] | Yes | 1 | 1 | 2-bit state of the object |
F127V001 | COIND1-C Object state faulty | 00132 | 0..3[0 = Undefined(00); 1 = Close(01); 2 = Open(10); 3 = Undefined(11)] | Yes | 1 | 1 | 2-bit state of the object |
F127V034 | COIND1-C IV state | 00133 | 0..1[0 = Valid; 1 = Invalid] | Yes | 1 | 1 | Object state validitity from IV-signal |
F128V001 | COIND2-C Object state closed | 00134 | 0..3[0 = Undefined(00); 1 = Close(01); 2 = Open(10); 3 = Undefined(11)] | Yes | 1 | 1 | 2-bit state of the object |
F128V001 | COIND2-C Object state open | 00135 | 0..3[0 = Undefined(00); 1 = Close(01); 2 = Open(10); 3 = Undefined(11)] | Yes | 1 | 1 | 2-bit state of the object |
F128V001 | COIND2-C Object state faulty | 00136 | 0..3[0 = Undefined(00); 1 = Close(01); 2 = Open(10); 3 = Undefined(11)] | Yes | 1 | 1 | 2-bit state of the object |
F128V034 | COIND2-C IV state | 00137 | 0..1[0 = Valid; 1 = Invalid] | Yes | 1 | 1 | Object state validitity from IV-signal |
F129V001 | COIND3-C Object state closed | 00138 | 0..3[0 = Undefined(00); 1 = Close(01); 2 = Open(10); 3 = Undefined(11)] | Yes | 1 | 1 | 2-bit state of the object |
F129V001 | COIND3-C Object state open | 00139 | 0..3[0 = Undefined(00); 1 = Close(01); 2 = Open(10); 3 = Undefined(11)] | Yes | 1 | 1 | 2-bit state of the object |
F129V001 | COIND3-C Object state faulty | 00140 | 0..3[0 = Undefined(00); 1 = Close(01); 2 = Open(10); 3 = Undefined(11)] | Yes | 1 | 1 | 2-bit state of the object |
F129V034 | COIND3-C IV state | 00141 | 0..1[0 = Valid; 1 = Invalid] | Yes | 1 | 1 | Object state validitity from IV-signal |
F142V001 | COLOCAT-B Logic setting | 00142 | 0..1[0 = Inactive; 1 = Active] | Yes | 1 | 1 | Reset logic position setting |
F142V002 | COLOCAT-B Binary position low | 00143 | 0..2[0 = Disable state; 1 = Local state; 2 = Remote state] | No | - | - | Recent binary input position (to be validated by the system software) |
F142V002 | COLOCAT-B Binary position high | 00144 | 0..2[0 = Disable state; 1 = Local state; 2 = Remote state] | No | - | - | Recent binary input position (to be validated by the system software) |
F187O001 | CMBWEAR1-C Alarm state | 00145 | 0..1[0 = Inactive; 1 = Active] | Yes | 1 | 1 | Breaker wear alarm state |
F181O001 | CMCU3-C Output ALARM | 00146 | 0..1[0 = Not active; 1 = Active] | Yes | 1 | 1 | Status of alarm signal |
F191O001 | CMTCS1-B Alarm state | 00147 | 0..1[0 = Inactive; 1 = Active] | Yes | 1 | 1 | Alarm state |
F191I002 | CMTCS1-B BS state | 00148 | 0..1[0 = Inactive; 1 = Active] | Yes | 1 | 1 | Blocking signal state |
F184O001 | CMTIME1-B Alarm state | 00149 | 0..1[0 = Inactive; 1 = Active] | Yes | 1 | 1 | Alarm state |
F184I001 | CMTIME1-B BININP state | 00150 | 0..1[0 = Inactive; 1 = Active] | Yes | 1 | 1 | Binary input state |
F182O001 | CMVO3-D Output ALARM | 00151 | 0..1[0 = Not active; 1 = Active] | Yes | 1 | 1 | Status of alarm signal |
F213E008 | MEAI1-C MEAI1 value Value is valid | 00152 | - | Yes | 1 | 1 | Value is valid |
F213E000 | MEAI1-C MEAI1 value High warning | 00153 | - | Yes | 1 | 1 | High warning reset |
F213E002 | MEAI1-C MEAI1 value High alarm | 00154 | - | Yes | 1 | 1 | High alarm reset |
F213E004 | MEAI1-C MEAI1 value Low warning | 00155 | - | Yes | 1 | 1 | Low warning reset |
F213E006 | MEAI1-C MEAI1 value Low alarm | 00156 | - | Yes | 1 | 1 | Low alarm reset |
F213I002 | MEAI1-C Input invalid | 00157 | 0..1[0 = Not active; 1 = Active] | No | - | - | Input validity signal |
F201E000 | MECU1A-D Io High warning | 00158 | - | Yes | 1 | 1 | High warning reset |
F201E002 | MECU1A-D Io High alarm | 00159 | - | Yes | 1 | 1 | High alarm reset |
F200E000 | MECU3A-D IL1 High warning | 00160 | - | Yes | 1 | 1 | High warning reset |
F200E002 | MECU3A-D IL2 High warning | 00161 | - | Yes | 1 | 1 | High warning reset |
F200E004 | MECU3A-D IL3 High warning | 00162 | - | Yes | 1 | 1 | High warning reset |
F200E006 | MECU3A-D IL1 High alarm | 00163 | - | Yes | 1 | 1 | High alarm reset |
F200E008 | MECU3A-D IL2 High alarm | 00164 | - | Yes | 1 | 1 | High alarm reset |
F200E010 | MECU3A-D IL3 High alarm | 00165 | - | Yes | 1 | 1 | High alarm reset |
F200E012 | MECU3A-D IL1 Low warning | 00166 | - | Yes | 1 | 1 | Low warning reset |
F200E014 | MECU3A-D IL2 Low warning | 00167 | - | Yes | 1 | 1 | Low warning reset |
F200E016 | MECU3A-D IL3 Low warning | 00168 | - | Yes | 1 | 1 | Low warning reset |
F200E018 | MECU3A-D IL1 Low alarm | 00169 | - | Yes | 1 | 1 | Low alarm reset |
F200E020 | MECU3A-D IL2 Low alarm | 00170 | - | Yes | 1 | 1 | Low alarm reset |
F200E022 | MECU3A-D IL3 Low alarm | 00171 | - | Yes | 1 | 1 | Low alarm reset |
F208E000 | MEFR1-D Frequency High warning | 00172 | - | Yes | 1 | 1 | High warning reset |
F208E002 | MEFR1-D Frequency High alarm | 00173 | - | Yes | 1 | 1 | High alarm reset |
F208E004 | MEFR1-D Frequency Low warning | 00174 | - | Yes | 1 | 1 | Low warning reset |
F208E006 | MEFR1-D Frequency Low alarm | 00175 | - | Yes | 1 | 1 | Low alarm reset |
F207V418 | MEPE7-G Reset flag | 00176 | 0..1[0 = Valid; 1 = Invalid] | No | - | - | Indication of valid energy history; 0= All values valid, 1= "Last save Pos." values valid |
F207E000 | MEPE7-G P3 High warning | 00177 | - | Yes | 1 | 1 | High warning reset |
F207E002 | MEPE7-G P3 High alarm | 00178 | - | Yes | 1 | 1 | High alarm reset |
F207E004 | MEPE7-G Q3 High warning | 00179 | - | Yes | 1 | 1 | High warning reset |
F207E006 | MEPE7-G Q3 High alarm | 00180 | - | Yes | 1 | 1 | High alarm reset |
F207E008 | MEPE7-G P3 Low warning | 00181 | - | Yes | 1 | 1 | Low warning reset |
F207E010 | MEPE7-G P3 Low alarm | 00182 | - | Yes | 1 | 1 | Low alarm reset |
F207E012 | MEPE7-G Q3 Low warning | 00183 | - | Yes | 1 | 1 | Low warning reset |
F207E014 | MEPE7-G Q3 Low alarm | 00184 | - | Yes | 1 | 1 | Low alarm reset |
F205E000 | MEVO1A-F Uo High warning | 00185 | - | Yes | 1 | 1 | High warning reset |
F205E002 | MEVO1A-F Uo High alarm | 00186 | - | Yes | 1 | 1 | High alarm reset |
F204E000 | MEVO3A-E UL1 High warning | 00187 | - | Yes | 1 | 1 | High warning reset |
F204E002 | MEVO3A-E UL2 High warning | 00188 | - | Yes | 1 | 1 | High warning reset |
F204E004 | MEVO3A-E UL3 High warning | 00189 | - | Yes | 1 | 1 | High warning reset |
F204E006 | MEVO3A-E UL1 High alarm | 00190 | - | Yes | 1 | 1 | High alarm reset |
F204E008 | MEVO3A-E UL2 High alarm | 00191 | - | Yes | 1 | 1 | High alarm reset |
F204E010 | MEVO3A-E UL3 High alarm | 00192 | - | Yes | 1 | 1 | High alarm reset |
F204E012 | MEVO3A-E UL1 Low warning | 00193 | - | Yes | 1 | 1 | Low warning reset |
F204E014 | MEVO3A-E UL2 Low warning | 00194 | - | Yes | 1 | 1 | Low warning reset |
F204E016 | MEVO3A-E UL3 Low warning | 00195 | - | Yes | 1 | 1 | Low warning reset |
F204E018 | MEVO3A-E UL1 Low alarm | 00196 | - | Yes | 1 | 1 | Low alarm reset |
F204E020 | MEVO3A-E UL2 Low alarm | 00197 | - | Yes | 1 | 1 | Low alarm reset |
F204E022 | MEVO3A-E UL3 Low alarm | 00198 | - | Yes | 1 | 1 | Low alarm reset |
F225E000 | MEDREC16-K Recorder memory | 00199 | - | Yes | 1 | 1 | Not full |
F512O001 | PQCU3H-E Out HAR_HIGH | 00200 | 0..1[0 = Not active; 1 = Active] | Yes | 1 | 1 | Status of output HAR_HIGH |
F512O002 | PQCU3H-E Out CUM_HIGH | 00201 | 0..1[0 = Not active; 1 = Active] | No | - | - | Status of output CUM_HIGH |
F513O001 | PQVO3H-E Out HAR_HIGH | 00202 | 0..1[0 = Not active; 1 = Active] | Yes | 1 | 1 | Status of output HAR_HIGH |
F513O002 | PQVO3H-E Out CUM_HIGH | 00203 | 0..1[0 = Not active; 1 = Active] | No | - | - | Status of output CUM_HIGH |
F002V005 | CTRL-D Control position | 00204 | 0..2 [0=Control off; 1=Local; 2=Remote] | Yes | 1 | 1 | Control: Recent control position |
Default variation mask:
Binary Outputs | 1,2 |
Control Relay Output Blocks | 1 |
Points:
DB Name | Description | Address | Value range of internal representation | Events | Class | UR flag | Comment |
F120V001 | COCB1-C Object state | 00000 | 0..3[0 = Undefined(00); 1 = Close(01); 2 = Open(10); 3 = Undefined(11)] | No | - | - | 2-bit value of the object state |
F187V099 | CMBWEAR1-C Alarm ack | 00001 | 0..1[0 = 0; 1=Acknowledge] | No | - | - | Acknowledge alarm |
F184V099 | CMTIME1-B Alarm ack | 00002 | 0..1[0 = 0; 1 = Acknowledge] | No | - | - | Acknowledge alarm |
F225M002 | MEDREC16-K Reset memory | 00003 | 0..1 [0 = 0; 1 = Reset] | No | - | - | Resetting of recording memory |
F512V025 | PQCU3H-E Reset registers | 00004 | 0..1[0 = 0; 1 = Reset] | No | - | - | Resetting of registers |
F513V024 | PQVO3H-E Reset registers | 00005 | 0..1[0 = 0; 1 = Reset] | No | - | - | Resetting of registers |
SILENTFL | DNP_REX-A Stay silent | 00006 | - | No | - | - | Stay silent flag |
Default variation mask:
Counters | 1,2 |
Counter Events | 1,2 |
Points:
- |
Default variation mask:
Analog Inputs | 1,2 |
Analog Input Events | 1,2 |
Points:
DB Name | Description | Address | Value range of internal representation | Scale | Unit | Events | Class | UR flag | Comment |
F024V015 | ERHA-C IRF code | 00000 | 0...255 | - | Yes | 2 | 1 | Fault code of selfsupervision system | |
F001V002 | EEPROM-A Serial Number | 00001 | 0..4294967295 | - | No | - | - | Relay serial number | |
F072I001 | FREQ1ST1-G Frequency | 00002 | 20.00...80.00 | [multiply by 100] | [Hz] | No | - | - | System frequency |
F072I002 | FREQ1ST1-G Rate of change | 00003 | -15.0...+15.0 | [multiply by 10] | [Hz/s] | No | - | - | Freq. rate of change |
F072I003 | FREQ1ST1-G Voltage U | 00004 | 0.0...2.0 | [multiply by 10] | [x Un] | No | - | - | Voltage U |
F073I001 | FREQ1ST2-G Frequency | 00005 | 20.00...80.00 | [multiply by 100] | [Hz] | No | - | - | System frequency |
F073I002 | FREQ1ST2-G Rate of change | 00006 | -15.0...+15.0 | [multiply by 10] | [Hz/s] | No | - | - | Freq. rate of change |
F073I003 | FREQ1ST2-G Voltage U | 00007 | 0.0...2.0 | [multiply by 10] | [x Un] | No | - | - | Voltage U |
F054V006 | MOTSTART-G Start counter | 00008 | 0...99999 | - | No | - | - | Start counter | |
F054V007 | MOTSTART-G Time to restart | 00009 | 0...99999 | [min] | No | - | - | Time to restart enable | |
F077I001 | NPS3LOW-G Neg. seq. cur. | 00010 | 0.00...60.00 | [multiply by 100] | [x In] | No | - | - | Negative sequence current I2 |
F062I001 | OV3LOW-E Voltage UL1_U12 | 00011 | 0.00...2.00 | [multiply by 100] | [x Un] | No | - | - | Phase-to-phase voltage U12 or phase-to-earth voltage UL1 |
F062I002 | OV3LOW-E Voltage UL2_U23 | 00012 | 0.00...2.00 | [multiply by 100] | [x Un] | No | - | - | Phase-to-phase voltage U23 or phase-to-earth voltage UL2 |
F062I003 | OV3LOW-E Voltage UL3_U31 | 00013 | 0.00...2.00 | [multiply by 100] | [x Un] | No | - | - | Phase-to-phase voltage U31 or phase-to-earth voltage UL3 |
F055I004 | PREV3-C Angle IL1-IL2 | 00014 | -180...180 | [ø] | No | - | - | Phase difference of the currents L1 and L2 | |
F055I005 | PREV3-C Angle IL2-IL3 | 00015 | -180...180 | [ø] | No | - | - | Phase difference of the currents L2 and L3 | |
F055I006 | PREV3-C Angle IL3-IL1 | 00016 | -180...180 | [ø] | No | - | - | Phase difference of the currents L3 and L1 | |
F112I001 | PSV3ST1-D Pos. seq. volt. | 00017 | 0.00...2.00 | [multiply by 100] | [x Un] | No | - | - | Positive phase sequence voltage |
F112I002 | PSV3ST1-D Neg. seq. volt. | 00018 | 0.00...2.00 | [multiply by 100] | [x Un] | No | - | - | Negative phase sequence voltage |
F048O003 | TOL3DEV-E Output TEMP(%) | 00019 | 0000.0...1000.0 | [multiply by 10] | [%] | Yes | 2 | 1 | Calculated temperature of the device, maximum from the stator and the rotor |
F048O006 | TOL3DEV-E Output COOL_TIME | 00020 | 0...99999 | [s] | Yes | 2 | 1 | Waiting time for the successful restart | |
F048O007 | TOL3DEV-E Output TRIP_TIME | 00021 | 0...99999 | [s] | Yes | 2 | 1 | Predicted time to the trip | |
F048O004 | TOL3DEV-E Output ROTOR(%) | 00022 | 0000.0...1000.0 | [%] | No | - | - | Temperature of the rotor, per cent value from the maximum temp of the rotor | |
F048O005 | TOL3DEV-E Output STATOR(%) | 00023 | 0000.0...1000.0 | [%] | No | - | - | Temperature of the stator, per cent value from the maximum temp of the stator | |
F184V001 | CMTIME1-B Accum. hours | 00024 | 0...87600 | [hours] | No | - | - | Accumulated time hours | |
F184V002 | CMTIME1-B Accum. min | 00025 | 0...59 | [min] | No | - | - | Accumulated time minutes | |
F213I001 | MEAI1-C Input value | 00026 | -10000.00000...10000.00000 | [multiply by 1000] | - | Yes | 2 | 1 | Measurement value |
F201I001 | MECU1A-D Io | 00027 | 0.0...20000.0 | [multiply by 10] | [A] | Yes | 2 | 1 | Current Io in amperes |
F200I001 | MECU3A-D IL1 | 00028 | 0.0...20000.0 | [multiply by 10] | [A] | Yes | 2 | 1 | Current IL1 in amperes |
F200I002 | MECU3A-D IL2 | 00029 | 0.0...20000.0 | [multiply by 10] | [A] | Yes | 2 | 1 | Current IL2 in amperes |
F200I003 | MECU3A-D IL3 | 00030 | 0.0...20000.0 | [multiply by 10] | [A] | Yes | 2 | 1 | Current IL3 in amperes |
F200I007 | MECU3A-D IL1 demand | 00031 | 0.0...20000.0 | [multiply by 10] | [A] | No | - | - | IL1 demand in amperes |
F200I008 | MECU3A-D IL2 demand | 00032 | 0.0...20000.0 | [multiply by 10] | [A] | No | - | - | IL2 demand in amperes |
F200I009 | MECU3A-D IL3 demand | 00033 | 0.0...20000.0 | [multiply by 10] | [A] | No | - | - | IL3 demand in amperes |
F208I001 | MEFR1-D Frequency | 00034 | 0.00...75.00 | [multiply by 100] | [Hz] | Yes | 2 | 1 | System frequency in Hertzs |
F208I002 | MEFR1-D Average Freq. | 00035 | 0.00...75.00 | [multiply by 100] | [Hz] | No | - | - | Average system frequency in Hertzs |
F208I003 | MEFR1-D Voltage U | 00036 | 0.0...2.0 | [multiply by 10] | [x Un] | No | - | - | Voltage U |
F207I001 | MEPE7-G P3 (kW) | 00037 | -999999...999999 | [kW] | Yes | 2 | 1 | 3-phase active power | |
F207I002 | MEPE7-G Q3 (kvar) | 00038 | -999999...999999 | [kvar] | Yes | 2 | 1 | 3-phase reactive power | |
F207I003 | MEPE7-G Power factor DPF | 00039 | -1.00...1.00 | [multiply by 100] | - | No | - | - | Displacement power factor cos(j) |
F207I004 | MEPE7-G Power factor PF | 00040 | -1.00...1.00 | [multiply by 100] | - | No | - | - | Power factor |
F207I005 | MEPE7-G P3 demand (kW) | 00041 | -999999...999999 | [kW] | No | - | - | Active power demand | |
F207I006 | MEPE7-G Q3 demand (kvar) | 00042 | -999999...999999 | [kvar] | No | - | - | Reactive power demand | |
F207V414 | MEPE7-G Last ener. kWh | 00043 | 0...999999 | - | No | - | - | Last registered active energy | |
F207V415 | MEPE7-G Last rev. kWh | 00044 | 0...999999 | - | No | - | - | Last registered reversed active energy | |
F207V416 | MEPE7-G Last ener. kvarh | 00045 | 0...999999 | - | No | - | - | Last registered reactive energy | |
F207V417 | MEPE7-G Last rev. kvarh | 00046 | 0...999999 | - | No | - | - | Last registered reversed reactive energy | |
F207V207 | MEPE7-G Energy kWh | 00047 | 0...999999999 | [kWh] | No | - | - | Active energy in kWh (Accumulated) | |
F207V209 | MEPE7-G Energy kvarh | 00048 | 0...999999999 | [kvarh] | No | - | - | Reactive energy in kvarh (Accumulated) | |
F205I001 | MEVO1A-F Uo | 00049 | 0...440000 | [V] | Yes | 2 | 1 | Residual voltage Uo in volts | |
F204I001 | MEVO3A-E UL1_U12 | 00050 | 0.00...999.99 | [multiply by 100] | [kV] | Yes | 2 | 1 | Voltage UL1_U12 in kilovolts |
F204I002 | MEVO3A-E UL2_U23 | 00051 | 0.00...999.99 | [multiply by 100] | [kV] | Yes | 2 | 1 | Voltage UL2_U23 in kilovolts |
F204I003 | MEVO3A-E UL3_U31 | 00052 | 0.00...999.99 | [multiply by 100] | [kV] | Yes | 2 | 1 | Voltage UL3_U31 in kilovolts |
F204I007 | MEVO3A-E UL1_U12 average | 00053 | 0.00...999.99 | [multiply by 100] | [kV] | No | - | - | Average value of UL1_U12 in voltages |
F204I008 | MEVO3A-E UL2_U23 average | 00054 | 0.00...999.99 | [multiply by 100] | [kV] | No | - | - | Average value of UL2_U23 in voltages |
F204I009 | MEVO3A-E UL3_U31 average | 00055 | 0.00...999.99 | [multiply by 100] | [kV] | No | - | - | Average value of UL3_U31 in voltages |
F512I002 | PQCU3H-E THD | 00056 | 0.000...10.000 | [multiply by 1000] | - | No | - | - | 3 s average value of Total Harmonic Distortion |
F512I003 | PQCU3H-E Fund. component | 00057 | 0.000...10.000 | [multiply by 1000] | [x In] | No | - | - | 3 s average value of 1st harmonic |
F512I004 | PQCU3H-E 2nd harmonic | 00058 | 0.000...10.000 | [multiply by 1000] | [x In] | No | - | - | 3 s average value of 2nd harmonic |
F512I005 | PQCU3H-E 3rd harmonic | 00059 | 0.000...10.000 | [multiply by 1000] | [x In] | No | - | - | 3 s average value of 3rd harmonic |
F512I006 | PQCU3H-E 4th harmonic | 00060 | 0.000...10.000 | [multiply by 1000] | [x In] | No | - | - | 3 s average value of 4th harmonic |
F512I007 | PQCU3H-E 5th harmonic | 00061 | 0.000...10.000 | [multiply by 1000] | [x In] | No | - | - | 3 s average value of 5th harmonic |
F512I008 | PQCU3H-E 6th harmonic | 00062 | 0.000...10.000 | [multiply by 1000] | [x In] | No | - | - | 3 s average value of 6th harmonic |
F512I009 | PQCU3H-E 7th harmonic | 00063 | 0.000...10.000 | [multiply by 1000] | [x In] | No | - | - | 3 s average value of 7th harmonic |
F512I010 | PQCU3H-E 8th harmonic | 00064 | 0.000...10.000 | [multiply by 1000] | [x In] | No | - | - | 3 s average value of 8th harmonic |
F512I011 | PQCU3H-E 9th harmonic | 00065 | 0.000...10.000 | [multiply by 1000] | [x In] | No | - | - | 3 s average value of 9th harmonic |
F512I012 | PQCU3H-E 10th harmonic | 00066 | 0.000...10.000 | [multiply by 1000] | [x In] | No | - | - | 3 s average value of 10th harmonic |
F512I013 | PQCU3H-E 11th harmonic | 00067 | 0.000...10.000 | [multiply by 1000] | [x In] | No | - | - | 3 s average value of 11th harmonic |
F512I014 | PQCU3H-E 12th harmonic | 00068 | 0.000...10.000 | [multiply by 1000] | [x In] | No | - | - | 3 s average value of 12th harmonic |
F512I015 | PQCU3H-E 13th harmonic | 00069 | 0.000...10.000 | [multiply by 1000] | [x In] | No | - | - | 3 s average value of 13th harmonic |
F512I018 | PQCU3H-E THD | 00070 | 0.000...10.000 | [multiply by 1000] | - | No | - | - | Short time sliding average value of Total Harmonic Distortion |
F512I019 | PQCU3H-E 2nd harmonic | 00071 | 0.000...10.000 | [multiply by 1000] | [x In] | No | - | - | Short time sliding average value of 2nd harmonic |
F512I020 | PQCU3H-E 3rd harmonic | 00072 | 0.000...10.000 | [multiply by 1000] | [x In] | No | - | - | Short time sliding average value of 3rd harmonic |
F512I021 | PQCU3H-E 4th harmonic | 00073 | 0.000...10.000 | [multiply by 1000] | [x In] | No | - | - | Short time sliding average value of 4th harmonic |
F512I022 | PQCU3H-E 5th harmonic | 00074 | 0.000...10.000 | [multiply by 1000] | [x In] | No | - | - | Short time sliding average value of 5th harmonic |
F512I023 | PQCU3H-E 6th harmonic | 00075 | 0.000...10.000 | [multiply by 1000] | [x In] | No | - | - | Short time sliding average value of 6th harmonic |
F512I024 | PQCU3H-E 7th harmonic | 00076 | 0.000...10.000 | [multiply by 1000] | [x In] | No | - | - | Short time sliding average value of 7th harmonic |
F512I025 | PQCU3H-E 8th harmonic | 00077 | 0.000...10.000 | [multiply by 1000] | [x In] | No | - | - | Short time sliding average value of 8th harmonic |
F512I026 | PQCU3H-E 9th harmonic | 00078 | 0.000...10.000 | [multiply by 1000] | [x In] | No | - | - | Short time sliding average value of 9th harmonic |
F512I027 | PQCU3H-E 10th harmonic | 00079 | 0.000...10.000 | [multiply by 1000] | [x In] | No | - | - | Short time sliding average value of 10th harmonic |
F512I028 | PQCU3H-E 11th harmonic | 00080 | 0.000...10.000 | [multiply by 1000] | [x In] | No | - | - | Short time sliding average value of 11th harmonic |
F512I029 | PQCU3H-E 12th harmonic | 00081 | 0.000...10.000 | [multiply by 1000] | [x In] | No | - | - | Short time sliding average value of 12th harmonic |
F512I030 | PQCU3H-E 13th harmonic | 00082 | 0.000...10.000 | [multiply by 1000] | [x In] | No | - | - | Short time sliding average value of 13th harmonic |
F512V206 | PQCU3H-E Maximum THD | 00083 | 0.000...10.000 | [multiply by 1000] | - | No | - | - | Max THD at last obs. period |
F512V306 | PQCU3H-E Maximum THD | 00084 | 0.000...10.000 | [multiply by 1000] | - | No | - | - | Max THD at active obs. period |
F512V404 | PQCU3H-E THD | 00085 | 0.000...10.000 | [multiply by 1000] | - | No | - | - | |
F513I002 | PQVO3H-E THD | 00086 | 0.000...1.200 | [multiply by 1000] | - | No | - | - | 3 s average value of Total Harmonic Distortion |
F513I003 | PQVO3H-E Fund. component | 00087 | 0.000...1.200 | [multiply by 1000] | [x Un] | No | - | - | 3 s average value of 1st harmonic |
F513I004 | PQVO3H-E 2nd harmonic | 00088 | 0.000...1.200 | [multiply by 1000] | [x Un] | No | - | - | 3 s average value of 2nd harmonic |
F513I005 | PQVO3H-E 3rd harmonic | 00089 | 0.000...1.200 | [multiply by 1000] | [x Un] | No | - | - | 3 s average value of 3rd harmonic |
F513I006 | PQVO3H-E 4th harmonic | 00090 | 0.000...1.200 | [multiply by 1000] | [x Un] | No | - | - | 3 s average value of 4th harmonic |
F513I007 | PQVO3H-E 5th harmonic | 00091 | 0.000...1.200 | [multiply by 1000] | [x Un] | No | - | - | 3 s average value of 5th harmonic |
F513I008 | PQVO3H-E 6th harmonic | 00092 | 0.000...1.200 | [multiply by 1000] | [x Un] | No | - | - | 3 s average value of 6th harmonic |
F513I009 | PQVO3H-E 7th harmonic | 00093 | 0.000...1.200 | [multiply by 1000] | [x Un] | No | - | - | 3 s average value of 7th harmonic |
F513I010 | PQVO3H-E 8th harmonic | 00094 | 0.000...1.200 | [multiply by 1000] | [x Un] | No | - | - | 3 s average value of 8th harmonic |
F513I011 | PQVO3H-E 9th harmonic | 00095 | 0.000...1.200 | [multiply by 1000] | [x Un] | No | - | - | 3 s average value of 9th harmonic |
F513I012 | PQVO3H-E 10th harmonic | 00096 | 0.000...1.200 | [multiply by 1000] | [x Un] | No | - | - | 3 s average value of 10th harmonic |
F513I013 | PQVO3H-E 11th harmonic | 00097 | 0.000...1.200 | [multiply by 1000] | [x Un] | No | - | - | 3 s average value of 11th harmonic |
F513I014 | PQVO3H-E 12th harmonic | 00098 | 0.000...1.200 | [multiply by 1000] | [x Un] | No | - | - | 3 s average value of 12th harmonic |
F513I015 | PQVO3H-E 13th harmonic | 00099 | 0.000...1.200 | [multiply by 1000] | [x Un] | No | - | - | 3 s average value of 13th harmonic |
F513I018 | PQVO3H-E THD | 00100 | 0.000...1.200 | [multiply by 1000] | - | No | - | - | Short time sliding average value of Total Harmonic Distortion |
F513I019 | PQVO3H-E 2nd harmonic | 00101 | 0.000...1.200 | [multiply by 1000] | [x Un] | No | - | - | Short time sliding average value of 2nd harmonic |
F513I020 | PQVO3H-E 3rd harmonic | 00102 | 0.000...1.200 | [multiply by 1000] | [x Un] | No | - | - | Short time sliding average value of 3rd harmonic |
F513I021 | PQVO3H-E 4th harmonic | 00103 | 0.000...1.200 | [multiply by 1000] | [x Un] | No | - | - | Short time sliding average value of 4th harmonic |
F513I022 | PQVO3H-E 5th harmonic | 00104 | 0.000...1.200 | [multiply by 1000] | [x Un] | No | - | - | Short time sliding average value of 5th harmonic |
F513I023 | PQVO3H-E 6th harmonic | 00105 | 0.000...1.200 | [multiply by 1000] | [x Un] | No | - | - | Short time sliding average value of 6th harmonic |
F513I024 | PQVO3H-E 7th harmonic | 00106 | 0.000...1.200 | [multiply by 1000] | [x Un] | No | - | - | Short time sliding average value of 7th harmonic |
F513I025 | PQVO3H-E 8th harmonic | 00107 | 0.000...1.200 | [multiply by 1000] | [x Un] | No | - | - | Short time sliding average value of 8th harmonic |
F513I026 | PQVO3H-E 9th harmonic | 00108 | 0.000...1.200 | [multiply by 1000] | [x Un] | No | - | - | Short time sliding average value of 9th harmonic |
F513I027 | PQVO3H-E 10th harmonic | 00109 | 0.000...1.200 | [multiply by 1000] | [x Un] | No | - | - | Short time sliding average value of 10th harmonic |
F513I028 | PQVO3H-E 11th harmonic | 00110 | 0.000...1.200 | [multiply by 1000] | [x Un] | No | - | - | Short time sliding average value of 11th harmonic |
F513I029 | PQVO3H-E 12th harmonic | 00111 | 0.000...1.200 | [multiply by 1000] | [x Un] | No | - | - | Short time sliding average value of 12th harmonic |
F513I030 | PQVO3H-E 13th harmonic | 00112 | 0.000...1.200 | [multiply by 1000] | [x Un] | No | - | - | Short time sliding average value of 13th harmonic |
F513V206 | PQVO3H-E Maximum THD | 00113 | 0.000...1.200 | [multiply by 1000] | - | No | - | - | Max THD value at last obs. period |
F513V306 | PQVO3H-E Maximum THD | 00114 | 0.000...1.200 | [multiply by 1000] | - | No | - | - | Max THD value at active obs. period |
F513V404 | PQVO3H-E THD | 00115 | 0.000...1.200 | [multiply by 1000] | - | No | - | - |
Default variation mask:
Analog Output Status | 1,2 |
Analog Output Blocks | 1,2 |
Points:
DB Name | Description | Address | Value range of internal representation | Scale | Unit | Events | Class | UR flag | Comment |
F120V012 | COCB1-C Cycle count | 00000 | 0...30000 | - | No | - | - | Cycle count process value | |
F187V001 | CMBWEAR1-C Wear L1 | 00001 | 0.00...30000.00 | - | No | - | - | Accumulated breaker wear at pole 1 | |
F187V002 | CMBWEAR1-C Wear L2 | 00002 | 0.00...30000.00 | - | No | - | - | Accumulated breaker wear at pole 2 | |
F187V003 | CMBWEAR1-C Wear L3 | 00003 | 0.00...30000.00 | - | No | - | - | Accumulated breaker wear at pole 3 |
Default variation mask:
Timers | 1 |
Points:
DB Name | Description | Address | Value range of internal representation | Scale | Unit | Events | Class | UR flag | Comment |
DEVCLK | DNP_REX-A Device clock register | 00000 | - | - | No | - | - | Part of the device clock structure |