Revision: G
Protocol: MODBUS
Application: B02
Function block | Revision |
MODBUS_REX | A |
CONFIG2 | C |
ERHA | C |
EEPROM | A |
DOHA | B |
DIPO | A |
AR5Func | D |
CUB3Low | D |
Inrush3 | D |
NEF1High | C |
NEF1Inst | D |
NEF1Low | E |
NOC3High | C |
NOC3Inst | C |
NOC3Low | D |
TOL3Cab | E |
COCB1 | C |
COIND1 | C |
COIND2 | C |
COLOCAT | B |
CMBWEAR1 | C |
CMCU3 | C |
CMTCS1 | B |
MECU1A | D |
MECU3A | D |
MEDREC16 | K |
PQCU3H | E |
MMIALAR8 | C |
MMI | D |
MMIALAR7 | C |
SPA{REAR} | A |
SPA{FRONT} | A |
SLW | A |
TMA | A |
TESU | A |
SPATRANS | A |
MMIALAR6 | C |
CTRL | D |
CT4 | B |
DREC | A |
DNP_REX | A |
CT3 | B |
CONFIG | C |
CCODED1_52x | G |
CT2 | B |
CT1 | B |
MMIALAR3 | C |
MMIALAR2 | C |
MMIALAR5 | C |
MMIALAR4 | C |
MMIALAR1 | C |
IEC103 | A |
GP | D |
MEAS | C |
LON | A |
DB Name | Description | HR/IR index (.bit) | DI/Coil index | Writable | Value range of internal representation | Scale | Unit | Comment | |
User defined | |||||||||
F000Y001 | MODBUS_REX-A, Special register 1 | 00001 | |||||||
F000Y002 | MODBUS_REX-A, Special register 2 | 00002 | |||||||
F000Y003 | MODBUS_REX-A, Special register 3 | 00003 | |||||||
F000Y004 | MODBUS_REX-A, Special register 4 | 00004 | |||||||
F000Y005 | MODBUS_REX-A, Special register 5 | 00005 | |||||||
F000Y006 | MODBUS_REX-A, Special register 6 | 00006 | |||||||
F000Y007 | MODBUS_REX-A, Special register 7 | 00007 | |||||||
F000Y008 | MODBUS_REX-A, Special register 8 | 00008 | |||||||
F000Y009 | MODBUS_REX-A, Special register 9 | 00009 | |||||||
F000Y010 | MODBUS_REX-A, Special register 10 | 00010 | |||||||
F000Y011 | MODBUS_REX-A, Special register 11 | 00011 | |||||||
F000Y012 | MODBUS_REX-A, Special register 12 | 00012 | |||||||
F000Y013 | MODBUS_REX-A, Special register 13 | 00013 | |||||||
F000Y014 | MODBUS_REX-A, Special register 14 | 00014 | |||||||
F000Y015 | MODBUS_REX-A, Special register 15 | 00015 | |||||||
F000Y016 | MODBUS_REX-A, Special register 16 | 00016 | |||||||
F000Y017 | MODBUS_REX-A, Special register 17 | 00017 | |||||||
F000Y018 | MODBUS_REX-A, Special register 18 | 00018 | |||||||
F000Y019 | MODBUS_REX-A, Special register 19 | 00019 | |||||||
F000Y020 | MODBUS_REX-A, Special register 20 | 00020 | |||||||
F000Y021 | MODBUS_REX-A, Special register 21 | 00021 | |||||||
F000Y022 | MODBUS_REX-A, Special register 22 | 00022 | |||||||
F000Y023 | MODBUS_REX-A, Special register 23 | 00023 | |||||||
F000Y024 | MODBUS_REX-A, Special register 24 | 00024 | |||||||
F000Y025 | MODBUS_REX-A, Special register 25 | 00025 | |||||||
F000Y026 | MODBUS_REX-A, Special register 26 | 00026 | |||||||
F000Y027 | MODBUS_REX-A, Special register 27 | 00027 | |||||||
F000Y028 | MODBUS_REX-A, Special register 28 | 00028 | |||||||
F000Y029 | MODBUS_REX-A, Special register 29 | 00029 | |||||||
F000Y030 | MODBUS_REX-A, Special register 30 | 00030 | |||||||
F000Y031 | MODBUS_REX-A, Special register 31 | 00031 | |||||||
F000Y032 | MODBUS_REX-A, Special register 32 | 00032 | |||||||
Process data | |||||||||
F047O004 | TOL3CAB-E, Output COND_TEMP | 00512 | -100.0...300.0 | x 10 | [øC] | ||||
F047O005 | TOL3CAB-E, Output TEMP(%) | 00513 | 0.0...1000.0 | x 10 | [%] | ||||
F047O006 | TOL3CAB-E, Output COOL_TIME high word | 00514 | 0...99999 | [min] | |||||
F047O006 | TOL3CAB-E, Output COOL_TIME low word | 00515 | 0...99999 | [min] | |||||
F047O007 | TOL3CAB-E, Output TRIP_TIME high word | 00516 | 0...99999 | [min] | |||||
F047O007 | TOL3CAB-E, Output TRIP_TIME low word | 00517 | 0...99999 | [min] | |||||
F120V001 | COCB1-C, Object state | 00518 | 0..3[0 = Undefined(00); 1 = Close(01); 2 = Open(10); 3 = Undefined(11)] | ||||||
F127V001 | COIND1-C, Object state | 00519 | 0..3[0 = Undefined(00); 1 = Close(01); 2 = Open(10); 3 = Undefined(11)] | ||||||
F128V001 | COIND2-C, Object state | 00520 | 0..3[0 = Undefined(00); 1 = Close(01); 2 = Open(10); 3 = Undefined(11)] | ||||||
F142V002 | COLOCAT-B, Binary position | 00521 | 0..2[0 = Disable state; 1 = Local state; 2 = Remote state] | ||||||
F201I001 | MECU1A-D, Io | 00522 | 0.0...20000.0 | x 100 | [A] | ||||
F200I001 | MECU3A-D, IL1 | 00523 | 0.0...20000.0 | x 10 | [A] | ||||
F200I002 | MECU3A-D, IL2 | 00524 | 0.0...20000.0 | x 10 | [A] | ||||
F200I003 | MECU3A-D, IL3 | 00525 | 0.0...20000.0 | x 10 | [A] | ||||
F200I007 | MECU3A-D, IL1 demand | 00526 | 0.0...20000.0 | x 10 | [A] | ||||
F200I008 | MECU3A-D, IL2 demand | 00527 | 0.0...20000.0 | x 10 | [A] | ||||
F200I009 | MECU3A-D, IL3 demand | 00528 | 0.0...20000.0 | x 10 | [A] | ||||
MBDBSHW1 | CONFIG2-C, Master TRIP | 00529.00 | 00512 | ||||||
MBDBSHW1 | CONFIG2-C, Master TRIP CD | 00529.01 | 00513 | ||||||
MBDBSHW2 | CONFIG2-C, External TRIP | 00529.02 | 00514 | ||||||
MBDBSHW2 | CONFIG2-C, External TRIP CD | 00529.03 | 00515 | ||||||
F012O001 | DOHA-B, Output 1 state | 00529.04 | 00516 | 0 ... 1 | |||||
F012O001 | DOHA-B, Output 1 state CD | 00529.05 | 00517 | 0 ... 1 | |||||
F012O002 | DOHA-B, Output 2 state | 00529.06 | 00518 | 0 ... 1 | |||||
F012O002 | DOHA-B, Output 2 state CD | 00529.07 | 00519 | 0 ... 1 | |||||
F012O003 | DOHA-B, Output 3 state | 00529.08 | 00520 | 0 ... 1 | |||||
F012O003 | DOHA-B, Output 3 state CD | 00529.09 | 00521 | 0 ... 1 | |||||
F012O004 | DOHA-B, Output 4 state | 00529.10 | 00522 | 0 ... 1 | |||||
F012O004 | DOHA-B, Output 4 state CD | 00529.11 | 00523 | 0 ... 1 | |||||
F012O005 | DOHA-B, Output 5 state | 00529.12 | 00524 | 0 ... 1 | |||||
F012O005 | DOHA-B, Output 5 state CD | 00529.13 | 00525 | 0 ... 1 | |||||
F012O006 | DOHA-B, Output 6 state | 00529.14 | 00526 | 0 ... 1 | |||||
F012O006 | DOHA-B, Output 6 state CD | 00529.15 | 00527 | 0 ... 1 | |||||
F011I001 | DIPO-A, Input 1 state | 00530.00 | 00528 | 0 ... 1 | |||||
F011I001 | DIPO-A, Input 1 state CD | 00530.01 | 00529 | 0 ... 1 | |||||
F011I002 | DIPO-A, Input 2 state | 00530.02 | 00530 | 0 ... 1 | |||||
F011I002 | DIPO-A, Input 2 state CD | 00530.03 | 00531 | 0 ... 1 | |||||
F011I003 | DIPO-A, Input 3 state | 00530.04 | 00532 | 0 ... 1 | |||||
F011I003 | DIPO-A, Input 3 state CD | 00530.05 | 00533 | 0 ... 1 | |||||
F011I004 | DIPO-A, Input 4 state | 00530.06 | 00534 | 0 ... 1 | |||||
F011I004 | DIPO-A, Input 4 state CD | 00530.07 | 00535 | 0 ... 1 | |||||
F011I005 | DIPO-A, Input 5 state | 00530.08 | 00536 | 0 ... 1 | |||||
F011I005 | DIPO-A, Input 5 state CD | 00530.09 | 00537 | 0 ... 1 | |||||
F011I006 | DIPO-A, Input 6 state | 00530.10 | 00538 | 0 ... 1 | |||||
F011I006 | DIPO-A, Input 6 state CD | 00530.11 | 00539 | 0 ... 1 | |||||
F011I007 | DIPO-A, Input 7 state | 00530.12 | 00540 | 0 ... 1 | |||||
F011I007 | DIPO-A, Input 7 state CD | 00530.13 | 00541 | 0 ... 1 | |||||
F011I008 | DIPO-A, Input 8 state | 00530.14 | 00542 | 0 ... 1 | |||||
F011I008 | DIPO-A, Input 8 state CD | 00530.15 | 00543 | 0 ... 1 | |||||
F011I009 | DIPO-A, Input 9 state | 00531.00 | 00544 | 0 ... 1 | |||||
F011I009 | DIPO-A, Input 9 state CD | 00531.01 | 00545 | 0 ... 1 | |||||
F080O003 | AR5FUNC-D, Out SHOT1 | 00531.02 | 00546 | 0..1[0 = Not active; 1 = Active] | |||||
F080O003 | AR5FUNC-D, Out SHOT1 CD | 00531.03 | 00547 | 0..1[0 = Not active; 1 = Active] | |||||
F080O004 | AR5FUNC-D, Out SHOT2 | 00531.04 | 00548 | 0..1[0 = Not active; 1 = Active] | |||||
F080O004 | AR5FUNC-D, Out SHOT2 CD | 00531.05 | 00549 | 0..1[0 = Not active; 1 = Active] | |||||
F080O005 | AR5FUNC-D, Out SHOT3 | 00531.06 | 00550 | 0..1[0 = Not active; 1 = Active] | |||||
F080O005 | AR5FUNC-D, Out SHOT3 CD | 00531.07 | 00551 | 0..1[0 = Not active; 1 = Active] | |||||
F080O006 | AR5FUNC-D, Out SHOT4 | 00531.08 | 00552 | 0..1[0 = Not active; 1 = Active] | |||||
F080O006 | AR5FUNC-D, Out SHOT4 CD | 00531.09 | 00553 | 0..1[0 = Not active; 1 = Active] | |||||
F080O007 | AR5FUNC-D, Out SHOT5 | 00531.10 | 00554 | 0..1[0 = Not active; 1 = Active] | |||||
F080O007 | AR5FUNC-D, Out SHOT5 CD | 00531.11 | 00555 | 0..1[0 = Not active; 1 = Active] | |||||
F080O008 | AR5FUNC-D, Out AR1TRIP | 00531.12 | 00556 | 0..1[0 = Not active; 1 = Active] | |||||
F080O008 | AR5FUNC-D, Out AR1TRIP CD | 00531.13 | 00557 | 0..1[0 = Not active; 1 = Active] | |||||
F080O009 | AR5FUNC-D, Out AR2TRIP | 00531.14 | 00558 | 0..1[0 = Not active; 1 = Active] | |||||
F080O009 | AR5FUNC-D, Out AR2TRIP CD | 00531.15 | 00559 | 0..1[0 = Not active; 1 = Active] | |||||
F080O010 | AR5FUNC-D, Out AR3TRIP | 00532.00 | 00560 | 0..1[0 = Not active; 1 = Active] | |||||
F080O010 | AR5FUNC-D, Out AR3TRIP CD | 00532.01 | 00561 | 0..1[0 = Not active; 1 = Active] | |||||
F080O011 | AR5FUNC-D, Out AR4TRIP | 00532.02 | 00562 | 0..1[0 = Not active; 1 = Active] | |||||
F080O011 | AR5FUNC-D, Out AR4TRIP CD | 00532.03 | 00563 | 0..1[0 = Not active; 1 = Active] | |||||
F080O013 | AR5FUNC-D, Out DEFTRIP | 00532.04 | 00564 | 0..1[0 = Not active; 1 = Active] | |||||
F080O013 | AR5FUNC-D, Out DEFTRIP CD | 00532.05 | 00565 | 0..1[0 = Not active; 1 = Active] | |||||
F051I005 | CUB3LOW-D, Input BS1 | 00532.06 | 00566 | 0..1[0 = Not active; 1 = Active] | |||||
F051I005 | CUB3LOW-D, Input BS1 CD | 00532.07 | 00567 | 0..1[0 = Not active; 1 = Active] | |||||
F051I006 | CUB3LOW-D, Input BS2 | 00532.08 | 00568 | 0..1[0 = Not active; 1 = Active] | |||||
F051I006 | CUB3LOW-D, Input BS2 CD | 00532.09 | 00569 | 0..1[0 = Not active; 1 = Active] | |||||
F051O001 | CUB3LOW-D, Output START | 00532.10 | 00570 | 0..1[0 = Not active; 1 = Active] | |||||
F051O001 | CUB3LOW-D, Output START CD | 00532.11 | 00571 | 0..1[0 = Not active; 1 = Active] | |||||
F051O002 | CUB3LOW-D, Output TRIP | 00532.12 | 00572 | 0..1[0 = Not active; 1 = Active] | |||||
F051O002 | CUB3LOW-D, Output TRIP CD | 00532.13 | 00573 | 0..1[0 = Not active; 1 = Active] | |||||
F034O001 | INRUSH3-D, Output START | 00532.14 | 00574 | 0..1[0 = Not active; 1 = Active] | |||||
F034O001 | INRUSH3-D, Output START CD | 00532.15 | 00575 | 0..1[0 = Not active; 1 = Active] | |||||
F039O001 | NEF1HIGH-C, Output START | 00533.00 | 00576 | 0..1[0=Not active; 1=Active] | |||||
F039O001 | NEF1HIGH-C, Output START CD | 00533.01 | 00577 | 0..1[0=Not active; 1=Active] | |||||
F039O002 | NEF1HIGH-C, Output TRIP | 00533.02 | 00578 | 0..1[0=Not active; 1=Active] | |||||
F039O002 | NEF1HIGH-C, Output TRIP CD | 00533.03 | 00579 | 0..1[0=Not active; 1=Active] | |||||
F039I002 | NEF1HIGH-C, Input BS1 | 00533.04 | 00580 | 0..1[0=Not active; 1=Active] | |||||
F039I002 | NEF1HIGH-C, Input BS1 CD | 00533.05 | 00581 | 0..1[0=Not active; 1=Active] | |||||
F039I003 | NEF1HIGH-C, Input BS2 | 00533.06 | 00582 | 0..1[0=Not active; 1=Active] | |||||
F039I003 | NEF1HIGH-C, Input BS2 CD | 00533.07 | 00583 | 0..1[0=Not active; 1=Active] | |||||
F090O001 | NEF1INST-D, Output START | 00533.08 | 00584 | 0..1[0 = Not active; 1 = Active] | |||||
F090O001 | NEF1INST-D, Output START CD | 00533.09 | 00585 | 0..1[0 = Not active; 1 = Active] | |||||
F090O002 | NEF1INST-D, Output TRIP | 00533.10 | 00586 | 0..1[0 = Not active; 1 = Active] | |||||
F090O002 | NEF1INST-D, Output TRIP CD | 00533.11 | 00587 | 0..1[0 = Not active; 1 = Active] | |||||
F090I002 | NEF1INST-D, Input BS1 | 00533.12 | 00588 | 0..1[0 = Not active; 1 = Active] | |||||
F090I002 | NEF1INST-D, Input BS1 CD | 00533.13 | 00589 | 0..1[0 = Not active; 1 = Active] | |||||
F090I003 | NEF1INST-D, Input BS2 | 00533.14 | 00590 | 0..1[0 = Not active; 1 = Active] | |||||
F090I003 | NEF1INST-D, Input BS2 CD | 00533.15 | 00591 | 0..1[0 = Not active; 1 = Active] | |||||
F038O001 | NEF1LOW-E, Output START | 00534.00 | 00592 | 0..1[0 = Not active; 1 = Active] | |||||
F038O001 | NEF1LOW-E, Output START CD | 00534.01 | 00593 | 0..1[0 = Not active; 1 = Active] | |||||
F038O002 | NEF1LOW-E, Output TRIP | 00534.02 | 00594 | 0..1[0 = Not active; 1 = Active] | |||||
F038O002 | NEF1LOW-E, Output TRIP CD | 00534.03 | 00595 | 0..1[0 = Not active; 1 = Active] | |||||
F038I002 | NEF1LOW-E, Input BS1 | 00534.04 | 00596 | 0..1[0 = Not active; 1 = Active] | |||||
F038I002 | NEF1LOW-E, Input BS1 CD | 00534.05 | 00597 | 0..1[0 = Not active; 1 = Active] | |||||
F038I003 | NEF1LOW-E, Input BS2 | 00534.06 | 00598 | 0..1[0 = Not active; 1 = Active] | |||||
F038I003 | NEF1LOW-E, Input BS2 CD | 00534.07 | 00599 | 0..1[0 = Not active; 1 = Active] | |||||
F032O002 | NOC3HIGH-C, Output START | 00534.08 | 00600 | 0..1[0 = Not active; 1 = Active] | |||||
F032O002 | NOC3HIGH-C, Output START CD | 00534.09 | 00601 | 0..1[0 = Not active; 1 = Active] | |||||
F032O003 | NOC3HIGH-C, Output TRIP | 00534.10 | 00602 | 0..1[0 = Not active; 1 = Active] | |||||
F032O003 | NOC3HIGH-C, Output TRIP CD | 00534.11 | 00603 | 0..1[0 = Not active; 1 = Active] | |||||
F032I004 | NOC3HIGH-C, Input BS1 | 00534.12 | 00604 | 0..1[0 = Not active; 1 = Active] | |||||
F032I004 | NOC3HIGH-C, Input BS1 CD | 00534.13 | 00605 | 0..1[0 = Not active; 1 = Active] | |||||
F032I005 | NOC3HIGH-C, Input BS2 | 00534.14 | 00606 | 0..1[0 = Not active; 1 = Active] | |||||
F032I005 | NOC3HIGH-C, Input BS2 CD | 00534.15 | 00607 | 0..1[0 = Not active; 1 = Active] | |||||
F033O002 | NOC3INST-C, Output START | 00535.00 | 00608 | 0..1[0 = Not active; 1 = Active] | |||||
F033O002 | NOC3INST-C, Output START CD | 00535.01 | 00609 | 0..1[0 = Not active; 1 = Active] | |||||
F033O003 | NOC3INST-C, Output TRIP | 00535.02 | 00610 | 0..1[0 = Not active; 1 = Active] | |||||
F033O003 | NOC3INST-C, Output TRIP CD | 00535.03 | 00611 | 0..1[0 = Not active; 1 = Active] | |||||
F033I004 | NOC3INST-C, Input BS1 | 00535.04 | 00612 | 0..1[0 = Not active; 1 = Active] | |||||
F033I004 | NOC3INST-C, Input BS1 CD | 00535.05 | 00613 | 0..1[0 = Not active; 1 = Active] | |||||
F033I005 | NOC3INST-C, Input BS2 | 00535.06 | 00614 | 0..1[0 = Not active; 1 = Active] | |||||
F033I005 | NOC3INST-C, Input BS2 CD | 00535.07 | 00615 | 0..1[0 = Not active; 1 = Active] | |||||
F031O001 | NOC3LOW-D, Output START | 00535.08 | 00616 | 0..1[0 = Not active; 1 = Active] | |||||
F031O001 | NOC3LOW-D, Output START CD | 00535.09 | 00617 | 0..1[0 = Not active; 1 = Active] | |||||
F031O002 | NOC3LOW-D, Output TRIP | 00535.10 | 00618 | 0..1[0 = Not active; 1 = Active] | |||||
F031O002 | NOC3LOW-D, Output TRIP CD | 00535.11 | 00619 | 0..1[0 = Not active; 1 = Active] | |||||
F031I004 | NOC3LOW-D, Input BS1 | 00535.12 | 00620 | 0..1[0 = Not active; 1 = Active] | |||||
F031I004 | NOC3LOW-D, Input BS1 CD | 00535.13 | 00621 | 0..1[0 = Not active; 1 = Active] | |||||
F031I005 | NOC3LOW-D, Input BS2 | 00535.14 | 00622 | 0..1[0 = Not active; 1 = Active] | |||||
F031I005 | NOC3LOW-D, Input BS2 CD | 00535.15 | 00623 | 0..1[0 = Not active; 1 = Active] | |||||
F047I010 | TOL3CAB-E, Input BLOCK | 00536.00 | 00624 | 0..1[0 = Not active; 1 = Active] | |||||
F047I010 | TOL3CAB-E, Input BLOCK CD | 00536.01 | 00625 | 0..1[0 = Not active; 1 = Active] | |||||
F047O001 | TOL3CAB-E, Output START | 00536.02 | 00626 | 0..1[0 = Not active; 1 = Active] | |||||
F047O001 | TOL3CAB-E, Output START CD | 00536.03 | 00627 | 0..1[0 = Not active; 1 = Active] | |||||
F047O002 | TOL3CAB-E, Output TRIP | 00536.04 | 00628 | 0..1[0 = Not active; 1 = Active] | |||||
F047O002 | TOL3CAB-E, Output TRIP CD | 00536.05 | 00629 | 0..1[0 = Not active; 1 = Active] | |||||
F047O003 | TOL3CAB-E, Output CU_ALARM | 00536.06 | 00630 | 0..1[0 = Not active; 1 = Active] | |||||
F047O003 | TOL3CAB-E, Output CU_ALARM CD | 00536.07 | 00631 | 0..1[0 = Not active; 1 = Active] | |||||
F120V001 | COCB1-C, Object state closed | 00536.08 | 00632 | 0..3[0 = Undefined(00); 1 = Close(01); 2 = Open(10); 3 = Undefined(11)] | |||||
F120V001 | COCB1-C, Object state CD | 00536.09 | 00633 | 0..3[0 = Undefined(00); 1 = Close(01); 2 = Open(10); 3 = Undefined(11)] | |||||
F120V001 | COCB1-C, Object state open | 00536.10 | 00634 | 0..3[0 = Undefined(00); 1 = Close(01); 2 = Open(10); 3 = Undefined(11)] | |||||
F120V001 | COCB1-C, Object state CD | 00536.11 | 00635 | 0..3[0 = Undefined(00); 1 = Close(01); 2 = Open(10); 3 = Undefined(11)] | |||||
F120V001 | COCB1-C, Object state faulty | 00536.12 | 00636 | 0..3[0 = Undefined(00); 1 = Close(01); 2 = Open(10); 3 = Undefined(11)] | |||||
F120V001 | COCB1-C, Object state CD | 00536.13 | 00637 | 0..3[0 = Undefined(00); 1 = Close(01); 2 = Open(10); 3 = Undefined(11)] | |||||
F120O003 | COCB1-C, Open alarm | 00536.14 | 00638 | 0..1[0 = Inactive; 1 = Active] | |||||
F120O003 | COCB1-C, Open alarm CD | 00536.15 | 00639 | 0..1[0 = Inactive; 1 = Active] | |||||
F120O004 | COCB1-C, Close alarm | 00537.00 | 00640 | 0..1[0 = Inactive; 1 = Active] | |||||
F120O004 | COCB1-C, Close alarm CD | 00537.01 | 00641 | 0..1[0 = Inactive; 1 = Active] | |||||
F120O005 | COCB1-C, Inactive alarm | 00537.02 | 00642 | 0..1[0 = Inactive; 1 = Active] | |||||
F120O005 | COCB1-C, Inactive alarm CD | 00537.03 | 00643 | 0..1[0 = Inactive; 1 = Active] | |||||
F120O006 | COCB1-C, Cycle alarm | 00537.04 | 00644 | 0..1[0 = Inactive; 1 = Active] | |||||
F120O006 | COCB1-C, Cycle alarm CD | 00537.05 | 00645 | 0..1[0 = Inactive; 1 = Active] | |||||
F127V001 | COIND1-C, Object state closed | 00537.06 | 00646 | 0..3[0 = Undefined(00); 1 = Close(01); 2 = Open(10); 3 = Undefined(11)] | |||||
F127V001 | COIND1-C, Object state CD | 00537.07 | 00647 | 0..3[0 = Undefined(00); 1 = Close(01); 2 = Open(10); 3 = Undefined(11)] | |||||
F127V001 | COIND1-C, Object state open | 00537.08 | 00648 | 0..3[0 = Undefined(00); 1 = Close(01); 2 = Open(10); 3 = Undefined(11)] | |||||
F127V001 | COIND1-C, Object state CD | 00537.09 | 00649 | 0..3[0 = Undefined(00); 1 = Close(01); 2 = Open(10); 3 = Undefined(11)] | |||||
F127V001 | COIND1-C, Object state faulty | 00537.10 | 00650 | 0..3[0 = Undefined(00); 1 = Close(01); 2 = Open(10); 3 = Undefined(11)] | |||||
F127V001 | COIND1-C, Object state CD | 00537.11 | 00651 | 0..3[0 = Undefined(00); 1 = Close(01); 2 = Open(10); 3 = Undefined(11)] | |||||
F127V034 | COIND1-C, IV state | 00537.12 | 00652 | 0..1[0 = Valid; 1 = Invalid] | |||||
F127V034 | COIND1-C, IV state CD | 00537.13 | 00653 | 0..1[0 = Valid; 1 = Invalid] | |||||
F128V001 | COIND2-C, Object state closed | 00537.14 | 00654 | 0..3[0 = Undefined(00); 1 = Close(01); 2 = Open(10); 3 = Undefined(11)] | |||||
F128V001 | COIND2-C, Object state CD | 00537.15 | 00655 | 0..3[0 = Undefined(00); 1 = Close(01); 2 = Open(10); 3 = Undefined(11)] | |||||
F128V001 | COIND2-C, Object state open | 00538.00 | 00656 | 0..3[0 = Undefined(00); 1 = Close(01); 2 = Open(10); 3 = Undefined(11)] | |||||
F128V001 | COIND2-C, Object state CD | 00538.01 | 00657 | 0..3[0 = Undefined(00); 1 = Close(01); 2 = Open(10); 3 = Undefined(11)] | |||||
F128V001 | COIND2-C, Object state faulty | 00538.02 | 00658 | 0..3[0 = Undefined(00); 1 = Close(01); 2 = Open(10); 3 = Undefined(11)] | |||||
F128V001 | COIND2-C, Object state CD | 00538.03 | 00659 | 0..3[0 = Undefined(00); 1 = Close(01); 2 = Open(10); 3 = Undefined(11)] | |||||
F128V034 | COIND2-C, IV state | 00538.04 | 00660 | 0..1[0 = Valid; 1 = Invalid] | |||||
F128V034 | COIND2-C, IV state CD | 00538.05 | 00661 | 0..1[0 = Valid; 1 = Invalid] | |||||
F142V001 | COLOCAT-B, Logic setting | 00538.06 | 00662 | 0..1[0 = Inactive; 1 = Active] | |||||
F142V001 | COLOCAT-B, Logic setting CD | 00538.07 | 00663 | 0..1[0 = Inactive; 1 = Active] | |||||
F187O001 | CMBWEAR1-C, Alarm state | 00538.08 | 00664 | 0..1[0 = Inactive; 1 = Active] | |||||
F187O001 | CMBWEAR1-C, Alarm state CD | 00538.09 | 00665 | 0..1[0 = Inactive; 1 = Active] | |||||
F181O001 | CMCU3-C, Output ALARM | 00538.10 | 00666 | 0..1[0 = Not active; 1 = Active] | |||||
F181O001 | CMCU3-C, Output ALARM CD | 00538.11 | 00667 | 0..1[0 = Not active; 1 = Active] | |||||
F191I002 | CMTCS1-B, BS state | 00538.12 | 00668 | 0..1[0 = Inactive; 1 = Active] | |||||
F191I002 | CMTCS1-B, BS state CD | 00538.13 | 00669 | 0..1[0 = Inactive; 1 = Active] | |||||
F191O001 | CMTCS1-B, Alarm state | 00538.14 | 00670 | 0..1[0 = Inactive; 1 = Active] | |||||
F191O001 | CMTCS1-B, Alarm state CD | 00538.15 | 00671 | 0..1[0 = Inactive; 1 = Active] | |||||
F512O001 | PQCU3H-E, Out HAR_HIGH | 00539.00 | 00672 | 0..1[0 = Not active; 1 = Active] | |||||
F512O001 | PQCU3H-E, Out HAR_HIGH CD | 00539.01 | 00673 | 0..1[0 = Not active; 1 = Active] | |||||
F002V005 | CTRL-D, Control position open | 00539.02 | 00674 | 0..2 [0=Control off; 1=Local; 2=Remote] | |||||
F002V005 | CTRL-D, Control position CD | 00539.03 | 00675 | 0..2 [0=Control off; 1=Local; 2=Remote] | |||||
Slowly changing | |||||||||
F024V015 | ERHA-C, IRF code | 00540 | 0...255 | ||||||
F120V012 | COCB1-C, Cycle count | 00541 | W | 0...30000 | |||||
F187V001 | CMBWEAR1-C, Wear L1 | 00542 | W | 0.00...30000.00 | |||||
F187V002 | CMBWEAR1-C, Wear L2 | 00543 | W | 0.00...30000.00 | |||||
F187V003 | CMBWEAR1-C, Wear L3 | 00544 | W | 0.00...30000.00 | |||||
F512I002 | PQCU3H-E, THD | 00545 | 0.000...10.000 | x 1000 | |||||
F512I003 | PQCU3H-E, Fund. component | 00546 | 0.000...10.000 | x 1000 | [x In] | ||||
F512I004 | PQCU3H-E, 2nd harmonic | 00547 | 0.000...10.000 | x 1000 | [x In] | ||||
F512I005 | PQCU3H-E, 3rd harmonic | 00548 | 0.000...10.000 | x 1000 | [x In] | ||||
F512I006 | PQCU3H-E, 4th harmonic | 00549 | 0.000...10.000 | x 1000 | [x In] | ||||
F512I007 | PQCU3H-E, 5th harmonic | 00550 | 0.000...10.000 | x 1000 | [x In] | ||||
F512I008 | PQCU3H-E, 6th harmonic | 00551 | 0.000...10.000 | x 1000 | [x In] | ||||
F512I009 | PQCU3H-E, 7th harmonic | 00552 | 0.000...10.000 | x 1000 | [x In] | ||||
F512I010 | PQCU3H-E, 8th harmonic | 00553 | 0.000...10.000 | x 1000 | [x In] | ||||
F512I011 | PQCU3H-E, 9th harmonic | 00554 | 0.000...10.000 | x 1000 | [x In] | ||||
F512I012 | PQCU3H-E, 10th harmonic | 00555 | 0.000...10.000 | x 1000 | [x In] | ||||
F512I013 | PQCU3H-E, 11th harmonic | 00556 | 0.000...10.000 | x 1000 | [x In] | ||||
F512I014 | PQCU3H-E, 12th harmonic | 00557 | 0.000...10.000 | x 1000 | [x In] | ||||
F512I015 | PQCU3H-E, 13th harmonic | 00558 | 0.000...10.000 | x 1000 | [x In] | ||||
F512I018 | PQCU3H-E, THD | 00559 | 0.000...10.000 | x 1000 | |||||
F512I019 | PQCU3H-E, 2nd harmonic | 00560 | 0.000...10.000 | x 1000 | [x In] | ||||
F512I020 | PQCU3H-E, 3rd harmonic | 00561 | 0.000...10.000 | x 1000 | [x In] | ||||
F512I021 | PQCU3H-E, 4th harmonic | 00562 | 0.000...10.000 | x 1000 | [x In] | ||||
F512I022 | PQCU3H-E, 5th harmonic | 00563 | 0.000...10.000 | x 1000 | [x In] | ||||
F512I023 | PQCU3H-E, 6th harmonic | 00564 | 0.000...10.000 | x 1000 | [x In] | ||||
F512I024 | PQCU3H-E, 7th harmonic | 00565 | 0.000...10.000 | x 1000 | [x In] | ||||
F512I025 | PQCU3H-E, 8th harmonic | 00566 | 0.000...10.000 | x 1000 | [x In] | ||||
F512I026 | PQCU3H-E, 9th harmonic | 00567 | 0.000...10.000 | x 1000 | [x In] | ||||
F512I027 | PQCU3H-E, 10th harmonic | 00568 | 0.000...10.000 | x 1000 | [x In] | ||||
F512I028 | PQCU3H-E, 11th harmonic | 00569 | 0.000...10.000 | x 1000 | [x In] | ||||
F512I029 | PQCU3H-E, 12th harmonic | 00570 | 0.000...10.000 | x 1000 | [x In] | ||||
F512I030 | PQCU3H-E, 13th harmonic | 00571 | 0.000...10.000 | x 1000 | [x In] | ||||
F512V206 | PQCU3H-E, Maximum THD | 00572 | 0.000...10.000 | x 1000 | |||||
F512V306 | PQCU3H-E, Maximum THD | 00573 | 0.000...10.000 | x 1000 | |||||
F512V404 | PQCU3H-E, THD | 00574 | 0.000...10.000 | x 1000 | |||||
F010V020 | CONFIG2-C, HSP01 Lockout | 00676 | 0 .. 1 | ||||||
F010V021 | CONFIG2-C, External Lockout | 00677 | 0 .. 1 | ||||||
F012V017 | DOHA-B, Test mode | 00678 | 0..1 [0=No test; 1=Testing] | ||||||
Control | |||||||||
F120V004 | COCB1-C, Direct open | 08192 | W | 0..1[0 = 0; 1 = Direct open] | |||||
F120V005 | COCB1-C, Direct close | 08193 | W | 0..1[0 = 0; 1 = Direct close] | |||||
F120V006 | COCB1-C, Open select | 08194 | W | 0..1[0 = 0; 1 = Open select] | |||||
F120V007 | COCB1-C, Close select | 08195 | W | 0..1[0 = 0; 1 = Close select] | |||||
F120V010 | COCB1-C, Cancel | 08196 | W | 0..1[0 = 0; 1 = Cancel] | |||||
F120V011 | COCB1-C, Execute | 08197 | W | 0..1[0 = 0; 1 = Execute] | |||||
F187V099 | CMBWEAR1-C, Alarm ack | 08198 | W | 0..1[0 = 0; 1=Acknowledge] | |||||
F512V025 | PQCU3H-E, Reset registers | 08199 | W | 0..1[0 = 0; 1 = Reset] | |||||
Device data | |||||||||
DEVCLOCK | MODBUS_REX-A, Device clock register | 04096 | W | ||||||
DEVCLOCK | MODBUS_REX-A, Device clock register | 04097 | W | ||||||
DEVCLOCK | MODBUS_REX-A, Device clock register | 04098 | W | ||||||
DEVCLOCK | MODBUS_REX-A, Device clock register | 04099 | W | ||||||
DEVCLOCK | MODBUS_REX-A, Device clock register | 04100 | W | ||||||
DEVCLOCK | MODBUS_REX-A, Device clock register | 04101 | W | ||||||
DEVCLOCK | MODBUS_REX-A, Device clock register | 04102 | W | ||||||
F010V005 | CONFIG2-C, Config build nr | 04103 | 1.0 | ||||||
F010V005 | CONFIG2-C, Config build nr | 04104 | 1.0 | ||||||
F010V005 | CONFIG2-C, Config build nr | 04105 | 1.0 | ||||||
F010V005 | CONFIG2-C, Config build nr | 04106 | 1.0 | ||||||
F010V005 | CONFIG2-C, Config build nr | 04107 | 1.0 | ||||||
F010V001 | CONFIG2-C, Config name | 04108 | - | ||||||
F010V001 | CONFIG2-C, Config name | 04109 | - | ||||||
F010V001 | CONFIG2-C, Config name | 04110 | - | ||||||
F010V001 | CONFIG2-C, Config name | 04111 | - | ||||||
F010V001 | CONFIG2-C, Config name | 04112 | - | ||||||
F010V002 | CONFIG2-C, Config revision | 04113 | - | ||||||
F001V002 | EEPROM-A, Serial Number high word | 04114 | 0..4294967295 | ||||||
F001V002 | EEPROM-A, Serial Number low word | 04115 | 0..4294967295 |