“Learning never exhausts the mind.” | - Leonardo da Vinci |
| Webinar Series | FREE protection & control series | Now in its 7th season, the ABB Protective Relay School webinar series is coming to a computer near you. These educational 90 minute sessions are presented live and encourage interaction between the instructor and the participants. In addition to the protection and control fundamentals sessions, several new topics have been added to this year's schedule. | >> Register now |
| | |
| Introduction to protection & control | Free webinar
June 14 @ 2:00 PM EDT | | Register now ► | |
|
| | Input sources for protective relays | Free webinar
June 21 @ 2:00 PM EDT | | Register now ► | |
|
| | Bus protection fundamentals | Free webinar
July 12 @ 2:00 PM EDT | | Register now ► | |
|
|
| Line protection fundamentals | Free webinar
July 26 @ 2:00 PM EDT | | Register now ► | |
|
|
| |
| Classroom Series | Control systems training | Hands-on training courses | ABB University offers hands-on training courses for hardware, software, configuration and troubleshooting across a number of control systems. Open enrollment classes are scheduled at our in-center training facilities and dedicated on-site training can be delivered at your facility or a nearby conference center. Click below to find information including the in-center class schedule, training centers, learning paths and course descriptions. | >> More info |
|
| |
Application Seminar | Capacitor & power quality application seminar | June 14-17, 2016 in Las Vegas, NV | Join us June 14- 17, 2016 in Las Vegas, NV to learn more about increasing efficiency and power quality with the application of power capacitors for utility transmission, distribution, smart grid and industrial applications. This seminar will be technically oriented to benefit those that desire an in-depth update on key capacitor application subjects. | >> Register now |
|
| |
| Microgrid Solutions | | Key Considerations for Remote/Island Microgrids | Watch now ► | |
|
On Demand Webinar | Remote/island microgrids | Key considerations | Remote and island communities and customers have always provided a strong business case for the development of hybrid renewable microgrids. Successful execution of a high–renewable-penetration remote microgrid deserves careful consideration of certain key aspects. Watch our informative webinar using real world examples to learn the key considerations you will want to know before embarking on your next remote or island microgrid project. | >> Watch now |
|
| |
|
|
|
|
ABB values your privacy and believes
it is a privilege to share information through e-mail
that is relevant to your business. We do not sell or
trade your email address to other parties or industry
partners. We commit to using your contact information
exclusively for providing you with information you will
find valuable through our well-managed online marketing
efforts. Privacy policy
Copyright 2015, ABB. All rights
reserved. |
|
|
|
|
|