For installation instructions see MAN0156 rev 10
For application details, it is recommended that you refer to the ABB Cylon Controls UUKL Smoke Control Application Guide ... MAN0157 rev 7
For any other documentation related to general system requirements, specifications, basic installation instructions, etc. refer to the following:
| Part | Name | Description |
|---|---|---|
| ABB2CQG201601R1011 | PAN-AHU-2-S | PAN-AHU-2-S AHU Panel- 1 Transformer |
| ABB2CQG201602R1011 | PAN-AHU-3-S | PAN-AHU-3-S AHU Panel – 2 Transformers |
| ABB2CQG201603R1011 | PAN-NET-S | PAN-NET-S Network Controller Panel |
| ABB2CQG201604R1011 | PAN-VAV-S | PAN-VAV-S VAV Panel |
| ABB2CQG201605R1011 | SUP-KIT-S | SUP-KIT-S Supervisory Kit – Input and Dry Contact |
| ABB2CQG201606R1011 | FBXi-8R8-X96-S | FBXi-8R8-X96-S IP B-BC: 16 I/O + 450 Total Modbus Points (UUKL) |
| ABB2CQG201607R1011 | FLX-8R8-S | FLX-8R8-S I/O module for FBXi-S (UUKL) |
| ABB2CQG201608R1011 | FLX-4R4-S | FLX-4R4-S I/O module for FBXi-S (UUKL) |
| ABB2CQG201609R1011 | FLX-PS24-S | FLX-PS24-S 20 V DC Power supply (UUKL) |
| ABB2CQG201610R1011 | FLX-RMC-S | FLX-RMC-S Extension for FLX I/O bus |
| ABB2CQG201611R1011 | CBV-2U4-3T-S | CBV-2U4-3T-S B-AAC VAV incl act (UUKL) |
| ABB2CQG201612R1011 | CBV-2U4-3T-N-S | CBV-2U4-3T-N-S B-AAC VAV (UUKL) |