| “Year's end is neither an end nor a beginning but a going on, with all the wisdom that experience can instill in us.” | | - Hal Borland |
| | Distributech 2017 | | Visit us at Dtech to optimize your system | | Visit ABB in 1301 at Distributech to explore our digital solutions. We’ll also demonstrate how solar inverters can provide voltage and var support and how ADMS/DERMS can help you optimize your system for cleaner and more efficient power flow. We want to be your partner of choice, enabling the grid of the future, shaping a stronger, smarter, greener grid. | | >> More information |
| | |
| | | ABB at Distributech | | Our participation in and out of the booth | | | More info ► | | |
|
| | | | Win an Amazon Echo! | | Present this flyer for a chance to win | | | Print flyer ► | | |
|
|
| |
| | Classroom Series | | Plan your high voltage equipment training for 2017 | | Maximize reliability and prolong your equipment’s life | | ABB High Voltage Service’s training courses will give you the skills needed to increase your equipment’s availability and keep it operating longer. By combining classroom theory and hands-on application, students gain real-world knowledge on everything from mechanism and circuit breaker troubleshooting, to maintenance. After a training course, students are readily equipped to troubleshoot, diagnose, maintain and overhaul high voltage equipment. | | >> Check out the new 2017 schedule |
|
| |
| | | O&M of 38/72/145/170 PM circuit breakers | January 17-19
Greensburg, PA | | | Register now ► | | |
|
| | | | O&M of 242 PMR / PMRI circuit breakers | January 24-26
Greensburg, PA | | | Register now ► | | |
|
| | | | O&M of 550 / 800 PM circuit breakers | February 7-9
Greensburg, PA | | | Register now ► | | |
|
|
| | | O&M of 242 PMG / PMI circuit breakers | February 21-23
Greensburg, PA | | | Register now ► | | |
|
|
| |
| | Classroom Series | | 2017 Enterprise Software training schedule released | | We'll help you get the most out of your software | | Every business has its critical goals – increase productivity, decrease effort, and ensure that best practices are adopted. Only a well trained workforce can help you achieve these positive results. Your investment in training is the essential link to improve employee productivity and positively affect your bottom line. Regular training is the key to keeping you and your employees involved and productive. | | >> More info |
|
| |
| Technical Seminar | | Customized transformer technical training | | Join ABB January 25 in Charlotte, NC | | ABB Red TIE (Technical Information Exchange) events are designed to provide our valued customers with a full day of customized training, an opportunity to discuss important technical matters, time to network with industry peers, and the chance to obtain up to six professional development hours (PDH). The program consists of six, one-hour educational sessions on topics chosen by the attendees. | | >> Register now! |
|
| |
|
|
| |
|
|
ABB values your privacy and believes
it is a privilege to share information through e-mail
that is relevant to your business. We do not sell or
trade your email address to other parties or industry
partners. We commit to using your contact information
exclusively for providing you with information you will
find valuable through our well-managed online marketing
efforts. Privacy policy
Copyright 2015, ABB. All rights
reserved. |
| |
|
| |
|
|