ADAM M12;Berringsfri skerhetsgivare EDEN;;;20-051-00;;Jokab Safety AB;Jokab Safety AB;KF;0.0000000000;0.0000000000;0.0000000000;0.0000000000;0.0000000000;1.0000000000
BT50-24DC; Skerhetsrel;1 kanal;DIN-skena 35 mm;10-033-00;;Jokab Safety AB;Jokab Safety AB;KF;22.0000000000;84.0000000000;118.0000000000;0.0000000000;24.0000000000;1.0000000000
E1T 0,5S-24VDC;Expansionsrel;;DIN-skena 35 mm;10-030-10;;Jokab Safety AB;Jokab Safety AB;KF;22.5000000000;84.0000000000;118.0000000000;0.0000000000;24.0000000000;1.0000000000
E1T 0S-24VDC;Expansionsrel;;DIN-skena 35 mm;10-030-00;;Jokab Safety AB;Jokab Safety AB;KF;22.5000000000;84.0000000000;118.0000000000;0.0000000000;24.0000000000;1.0000000000
E1T 1,5S-24VDC;Expansionsrel;;DIN-skena 35 mm;10-030-30;;Jokab Safety AB;Jokab Safety AB;KF;22.5000000000;84.0000000000;118.0000000000;0.0000000000;24.0000000000;1.0000000000
E1T 1S-24VDC;Expansionsrel;;DIN-skena 35 mm;10-030-20;;Jokab Safety AB;Jokab Safety AB;KF;22.5000000000;84.0000000000;118.0000000000;0.0000000000;24.0000000000;1.0000000000
E1T 2S-24VDC;Expansionsrel;;DIN-skena 35 mm;10-030-40;;Jokab Safety AB;Jokab Safety AB;KF;22.5000000000;84.0000000000;118.0000000000;0.0000000000;24.0000000000;1.0000000000
E1T 3S-24VDC;Expansionsrel;;DIN-skena 35 mm;10-030-50;;Jokab Safety AB;Jokab Safety AB;KF;22.5000000000;84.0000000000;118.0000000000;0.0000000000;24.0000000000;1.0000000000
EVA M12;Berringsfri skerhetsgivare EDEN;;;20-046-00;;Jokab Safety AB;Jokab Safety AB;KF;0.0000000000;0.0000000000;0.0000000000;0.0000000000;0.0000000000;1.0000000000
F4-K1C-500;Focus ljusbom T/R + Spegel;;;20-020-00;;Jokab Safety AB;Jokab Safety AB;KF;0.0000000000;0.0000000000;0.0000000000;0.0000000000;0.0000000000;1.0000000000
F4-KL2-500;Focus ljusbom T/R;;;20-019-00;;Jokab Safety AB;Jokab Safety AB;KF;0.0000000000;0.0000000000;0.0000000000;0.0000000000;0.0000000000;1.0000000000
JSB1T-0,5-24DC;Expansionrel;0,5 sek;DIN-skena 35 mm;10-015-10;;Jokab Safety AB;Jokab Safety AB;KF;45.0000000000;75.0000000000;118.0000000000;0.0000000000;24.0000000000;1.0000000000
JSB1T-0-24DC;Expansionrel;0 sek;DIN-skena 35 mm;10-015-00;E 38 610 91;Jokab Safety AB;Jokab Safety AB;KF;45.0000000000;75.0000000000;118.0000000000;0.0000000000;24.0000000000;1.0000000000
JSB1T-1,5-24DC;Expansionrel;1,5 sek;DIN-skena 35 mm;10-015-05;;Jokab Safety AB;Jokab Safety AB;KF;45.0000000000;75.0000000000;118.0000000000;0.0000000000;24.0000000000;1.0000000000
JSB1T-10-24DC;Expansionrel;10 sek;DIN-skena 35 mm;10-015-20;;Jokab Safety AB;Jokab Safety AB;KF;45.0000000000;75.0000000000;118.0000000000;0.0000000000;24.0000000000;1.0000000000
JSB1T-1-24DC;Expansionrel;1 sek;DIN-skena 35 mm;10-015-30;;Jokab Safety AB;Jokab Safety AB;KF;45.0000000000;75.0000000000;118.0000000000;0.0000000000;24.0000000000;1.0000000000
JSB1T-2-24DC;Expansionrel;2 sek;DIN-skena 35 mm;10-015-40;;Jokab Safety AB;Jokab Safety AB;KF;45.0000000000;75.0000000000;118.0000000000;0.0000000000;24.0000000000;1.0000000000
JSB1T-3-24DC;Expansionrel;3 sek;DIN-skena 35 mm;10-015-50;E 38 610 90;Jokab Safety AB;Jokab Safety AB;KF;45.0000000000;75.0000000000;118.0000000000;0.0000000000;24.0000000000;1.0000000000
JSB1T-5-24DC;Expansionrel;5 sek;DIN-skena 35 mm;10-015-60;;Jokab Safety AB;Jokab Safety AB;KF;45.0000000000;75.0000000000;118.0000000000;0.0000000000;24.0000000000;1.0000000000
JSB1T-8-24DC;Expansionrel;8 sek;DIN-skena 35 mm;10-015-06;E 38 610 92;Jokab Safety AB;Jokab Safety AB;KF;45.0000000000;75.0000000000;118.0000000000;0.0000000000;24.0000000000;1.0000000000
JSBR4-115AC; Skerhetsrel;1/2 kanal;DIN-skena 35 mm;10-002-04;;Jokab Safety AB;Jokab Safety AB;KF;45.0000000000;75.0000000000;118.0000000000;0.0000000000;115.0000000000;1.0000000000
JSBR4-230AC; Skerhetsrel;1/2 kanal;DIN-skena 35 mm;10-002-05;E 38 610 34;Jokab Safety AB;Jokab Safety AB;KF;45.0000000000;75.0000000000;118.0000000000;0.0000000000;230.0000000000;1.0000000000
JSBR4-24AC; Skerhetsrel;1/2 kanal;DIN-skena 35 mm;10-002-02;;Jokab Safety AB;Jokab Safety AB;KF;45.0000000000;75.0000000000;118.0000000000;0.0000000000;24.0000000000;1.0000000000
JSBR4-24DC; Skerhetsrel;1/2 kanal;DIN-skena 35 mm;10-002-00;E 38 610 21;Jokab Safety AB;Jokab Safety AB;KF;45.0000000000;75.0000000000;118.0000000000;0.0000000000;24.0000000000;1.0000000000
JSBR4-48AC; Skerhetsrel;1/2 kanal;DIN-skena 35 mm;10-002-03;;Jokab Safety AB;Jokab Safety AB;KF;45.0000000000;75.0000000000;118.0000000000;0.0000000000;48.0000000000;1.0000000000
JSBRT11-115AC; Skerhetsrel;1/2 kanal;DIN-skena 35 mm;10-025-04;;Jokab Safety AB;Jokab Safety AB;KF;100.0000000000;75.0000000000;118.0000000000;0.0000000000;115.0000000000;1.0000000000
JSBRT11-230AC; Skerhetsrel;1/2 kanal;DIN-skena 35 mm;10-025-05;E 38 611 14;Jokab Safety AB;Jokab Safety AB;KF;100.0000000000;75.0000000000;118.0000000000;0.0000000000;230.0000000000;1.0000000000
JSBRT11-24AC; Skerhetsrel;1/2 kanal;DIN-skena 35 mm;10-025-02;E 38  611 12;Jokab Safety AB;Jokab Safety AB;KF;100.0000000000;75.0000000000;118.0000000000;0.0000000000;24.0000000000;1.0000000000
JSBRT11-24DC; Skerhetsrel;1/2 kanal;DIN-skena 35 mm;10-025-00;E 38 611 11;Jokab Safety AB;Jokab Safety AB;KF;100.0000000000;75.0000000000;118.0000000000;0.0000000000;24.0000000000;1.0000000000
JSBRT11-48AC; Skerhetsrel;1/2 kanal;DIN-skena 35 mm;10-025-03;;Jokab Safety AB;Jokab Safety AB;KF;100.0000000000;75.0000000000;118.0000000000;0.0000000000;48.0000000000;1.0000000000
JSBT4-115AC; Skerhetsrel;1/2 kanal;DIN-skena 35 mm;10-004-04;;Jokab Safety AB;Jokab Safety AB;KF;45.0000000000;75.0000000000;118.0000000000;0.0000000000;115.0000000000;1.0000000000
JSBT4-230AC; Skerhetsrel;1/2 kanal;DIN-skena 35 mm;10-004-05;E 38 610 62;Jokab Safety AB;Jokab Safety AB;KF;45.0000000000;75.0000000000;118.0000000000;0.0000000000;230.0000000000;1.0000000000
JSBT4-24AC; Skerhetsrel;1/2 kanal;DIN-skena 35 mm;10-004-02;;Jokab Safety AB;Jokab Safety AB;KF;45.0000000000;75.0000000000;118.0000000000;0.0000000000;24.0000000000;1.0000000000
JSBT4-24DC; Skerhetsrel;1/2 kanal;DIN-skena 35 mm;10-004-00;E 38 610 61;Jokab Safety AB;Jokab Safety AB;KF;45.0000000000;75.0000000000;118.0000000000;0.0000000000;24.0000000000;1.0000000000
JSBT4-48AC; Skerhetsrel;1/2 kanal;DIN-skena 35 mm;10-004-03;;Jokab Safety AB;Jokab Safety AB;KF;45.0000000000;75.0000000000;118.0000000000;0.0000000000;48.0000000000;1.0000000000
JSBT5-24AC/DC; Skerhetsrel;1 kanal;DIN-skena 35 mm;10-005-01;E 38 611 81;Jokab Safety AB;Jokab Safety AB;KF;22.0000000000;82.0000000000;99.0000000000;0.0000000000;24.0000000000;1.0000000000
JSHT1A-115AC;Skerhetstimer;5-20 sek;DIN-skena 35 mm;10-011-04;;Jokab Safety AB;Jokab Safety AB;KF;45.0000000000;75.0000000000;118.0000000000;0.0000000000;115.0000000000;1.0000000000
JSHT1A-230AC;Skerhetstimer;5-20 sek;DIN-skena 35 mm;10-011-05;;Jokab Safety AB;Jokab Safety AB;KF;45.0000000000;75.0000000000;118.0000000000;0.0000000000;230.0000000000;1.0000000000
JSHT1A-24AC;Skerhetstimer;5-20 sek;DIN-skena 35 mm;10-011-02;;Jokab Safety AB;Jokab Safety AB;KF;45.0000000000;75.0000000000;118.0000000000;0.0000000000;24.0000000000;1.0000000000
JSHT1A-24DC;Skerhetstimer;5-20 sek;DIN-skena 35 mm;10-011-00;;Jokab Safety AB;Jokab Safety AB;KF;45.0000000000;75.0000000000;118.0000000000;0.0000000000;24.0000000000;1.0000000000
JSHT1A-48AC;Skerhetstimer;5-20 sek;DIN-skena 35 mm;10-011-03;;Jokab Safety AB;Jokab Safety AB;KF;45.0000000000;75.0000000000;118.0000000000;0.0000000000;48.0000000000;1.0000000000
JSHT1B-24DC;Skerhetstimer;5-40 sek;DIN-skena 35 mm;10-011-10;;Jokab Safety AB;Jokab Safety AB;KF;45.0000000000;75.0000000000;118.0000000000;0.0000000000;24.0000000000;1.0000000000
JSHT2A-115AC;Skerhetstimer;0,2-1 sek;DIN-skena 35 mm;10-012-04;;Jokab Safety AB;Jokab Safety AB;KF;45.0000000000;75.0000000000;118.0000000000;0.0000000000;115.0000000000;1.0000000000
JSHT2A-230AC;Skerhetstimer;0,2-1 sek;DIN-skena 35 mm;10-012-05;;Jokab Safety AB;Jokab Safety AB;KF;45.0000000000;75.0000000000;118.0000000000;0.0000000000;230.0000000000;1.0000000000
JSHT2A-24AC;Skerhetstimer;0,2-1 sek;DIN-skena 35 mm;10-012-02;;Jokab Safety AB;Jokab Safety AB;KF;45.0000000000;75.0000000000;118.0000000000;0.0000000000;24.0000000000;1.0000000000
JSHT2A-24DC;Skerhetstimer;0,2-1 sek;DIN-skena 35 mm;10-012-00;;Jokab Safety AB;Jokab Safety AB;KF;45.0000000000;75.0000000000;118.0000000000;0.0000000000;24.0000000000;1.0000000000
JSHT2A-48AC;Skerhetstimer;0,2-1 sek;DIN-skena 35 mm;10-012-03;;Jokab Safety AB;Jokab Safety AB;KF;45.0000000000;75.0000000000;118.0000000000;0.0000000000;48.0000000000;1.0000000000
JSHT2B-115AC;Skerhetstimer;5-20 sek;DIN-skena 35 mm;10-012-14;;Jokab Safety AB;Jokab Safety AB;KF;45.0000000000;75.0000000000;118.0000000000;0.0000000000;115.0000000000;1.0000000000
JSHT2B-230AC;Skerhetstimer;5-20 sek;DIN-skena 35 mm;10-012-15;;Jokab Safety AB;Jokab Safety AB;KF;45.0000000000;75.0000000000;118.0000000000;0.0000000000;230.0000000000;1.0000000000
JSHT2B-24AC;Skerhetstimer;5-20 sek;DIN-skena 35 mm;10-012-12;;Jokab Safety AB;Jokab Safety AB;KF;45.0000000000;75.0000000000;118.0000000000;0.0000000000;24.0000000000;1.0000000000
JSHT2B-24DC;Skerhetstimer;5-20 sek;DIN-skena 35 mm;10-012-10;;Jokab Safety AB;Jokab Safety AB;KF;45.0000000000;75.0000000000;118.0000000000;0.0000000000;24.0000000000;1.0000000000
JSHT2B-48AC;Skerhetstimer;5-20 sek;DIN-skena 35 mm;10-012-13;;Jokab Safety AB;Jokab Safety AB;KF;45.0000000000;75.0000000000;118.0000000000;0.0000000000;48.0000000000;1.0000000000
JSHT2C-24DC;Skerhetstimer;5-40 sek;DIN-skena 35 mm;10-012-20;;Jokab Safety AB;Jokab Safety AB;KF;45.0000000000;75.0000000000;118.0000000000;0.0000000000;24.0000000000;1.0000000000
JSNY8M 230VAC;Nyckelbrytare lsbar;;;20-030-15;;Jokab Safety AB;Jokab Safety AB;KF;0.0000000000;0.0000000000;0.0000000000;0.0000000000;0.0000000000;1.0000000000
JSNY8M 24VDC;Nyckelbrytare lsbar;;;20-030-00;;Jokab Safety AB;Jokab Safety AB;KF;0.0000000000;0.0000000000;0.0000000000;0.0000000000;0.0000000000;1.0000000000
JSNY8S 230VAC;Nyckelbrytare lsbar;;;20-030-05;;Jokab Safety AB;Jokab Safety AB;KF;0.0000000000;0.0000000000;0.0000000000;0.0000000000;0.0000000000;1.0000000000
JSNY8S 24VDC;Nyckelbrytare lsbar;;;20-030-01;;Jokab Safety AB;Jokab Safety AB;KF;0.0000000000;0.0000000000;0.0000000000;0.0000000000;0.0000000000;1.0000000000
JSNY9M 24VDC;Nyckelbrytare lsbar;;;20-036-21;;Jokab Safety AB;Jokab Safety AB;KF;0.0000000000;0.0000000000;0.0000000000;0.0000000000;0.0000000000;1.0000000000
JSNY9S 24VDC;Nyckelbrytare lsbar;;;20-036-01;;Jokab Safety AB;Jokab Safety AB;KF;0.0000000000;0.0000000000;0.0000000000;0.0000000000;0.0000000000;1.0000000000
JSR2A-115AC;Expansionrel;;DIN-skena 35 mm;10-027-04;;Jokab Safety AB;Jokab Safety AB;KF;45.0000000000;75.0000000000;118.0000000000;0.0000000000;115.0000000000;1.0000000000
JSR2A-230AC;Expansionrel;;DIN-skena 35 mm;10-027-05;;Jokab Safety AB;Jokab Safety AB;KF;45.0000000000;75.0000000000;118.0000000000;0.0000000000;230.0000000000;1.0000000000
JSR2A-24DC/AC;Expansionrel;;DIN-skena 35 mm;10-027-01;;Jokab Safety AB;Jokab Safety AB;KF;45.0000000000;75.0000000000;118.0000000000;0.0000000000;24.0000000000;1.0000000000
JSR2A-48AC;Expansionrel;;DIN-skena 35 mm;10-027-03;;Jokab Safety AB;Jokab Safety AB;KF;45.0000000000;75.0000000000;118.0000000000;0.0000000000;48.0000000000;1.0000000000
JSR3T-24AC/DC;Expansionrel;0 -10 sek;DIN-skena 35 mm;10-017-02;;Jokab Safety AB;Jokab Safety AB;KF;22.0000000000;82.0000000000;99.0000000000;0.0000000000;24.0000000000;1.0000000000
M12-3A;Y Kontakt serie;;;20-055-00;;Jokab Safety AB;Jokab Safety AB;KF;0.0000000000;0.0000000000;0.0000000000;0.0000000000;0.0000000000;1.0000000000
M12-3B;Y Kontakt parallel;;;20-055-01;;Jokab Safety AB;Jokab Safety AB;KF;0.0000000000;0.0000000000;0.0000000000;0.0000000000;0.0000000000;1.0000000000
PLUTO A20-24DC;Skerhetsplc;1/2 kanal/dyn;DIN-skena 35 mm;20-070-03;;Jokab Safety AB;Jokab Safety AB;KF;45.0000000000;84.0000000000;118.0000000000;0.0000000000;24.0000000000;1.0000000000
PLUTO B16-24DC;Skerhetsplc;1/2 kanal/dyn;DIN-skena 35 mm;20-070-07;;Jokab Safety AB;Jokab Safety AB;KF;45.0000000000;84.0000000000;118.0000000000;0.0000000000;24.0000000000;1.0000000000
PLUTO B20-24DC;Skerhetsplc;1/2 kanal/dyn;DIN-skena 35 mm;20-070-06;;Jokab Safety AB;Jokab Safety AB;KF;45.0000000000;84.0000000000;118.0000000000;0.0000000000;24.0000000000;1.0000000000
PLUTO S20-24DC;Skerhetsplc;1/2 kanal/dyn;DIN-skena 35 mm;20-070-05;;Jokab Safety AB;Jokab Safety AB;KF;45.0000000000;84.0000000000;118.0000000000;0.0000000000;24.0000000000;1.0000000000
RT6-115AC;Skerhetsrel;1/2 kanal;DIN-skena 35 mm;10-026-04;;Jokab Safety AB;Jokab Safety AB;KF;45.0000000000;84.0000000000;118.0000000000;0.0000000000;115.0000000000;1.0000000000
RT6-230AC; Skerhetsrel;1/2 kanal;DIN-skena 35 mm;10-026-05;E 38 611 54;Jokab Safety AB;Jokab Safety AB;KF;45.0000000000;84.0000000000;118.0000000000;0.0000000000;230.0000000000;1.0000000000
RT6-24AC; Skerhetsrel;1/2 kanal;DIN-skena 35 mm;10-026-02;E 38 611 52;Jokab Safety AB;Jokab Safety AB;KF;45.0000000000;84.0000000000;118.0000000000;0.0000000000;24.0000000000;1.0000000000
RT6-24DC; Skerhetsrel;1/2 kanal;DIN-skena 35 mm;10-026-00;E 38 611 51;Jokab Safety AB;Jokab Safety AB;KF;45.0000000000;84.0000000000;118.0000000000;0.0000000000;24.0000000000;1.0000000000
RT6-48VAC; Skerhetsrel;1/2 kanal;DIN-skena 35 mm;10-026-03;;Jokab Safety AB;Jokab Safety AB;KF;45.0000000000;84.0000000000;118.0000000000;0.0000000000;48.0000000000;1.0000000000
RT7A-115AC;Skerhetsrel;1/2 kanal 0-1,5 sek;DIN-skena 35 mm;10-028-24;;Jokab Safety AB;Jokab Safety AB;KF;45.0000000000;84.0000000000;118.0000000000;0.0000000000;115.0000000000;1.0000000000
RT7A-230AC;Skerhetsrel;1/2 kanal 0-1,5 sek;DIN-skena 35 mm;10-028-25;;Jokab Safety AB;Jokab Safety AB;KF;45.0000000000;84.0000000000;118.0000000000;0.0000000000;230.0000000000;1.0000000000
RT7A-24AC;Skerhetsrel;1/2 kanal 0-1,5 sek;DIN-skena 35 mm;10-028-22;;Jokab Safety AB;Jokab Safety AB;KF;45.0000000000;84.0000000000;118.0000000000;0.0000000000;24.0000000000;1.0000000000
RT7A-24DC; Skerhetsrel;1/2 kanal 0-1,5 sek;DIN-skena 35 mm;10-028-20;E 38 611 57;Jokab Safety AB;Jokab Safety AB;KF;45.0000000000;84.0000000000;118.0000000000;0.0000000000;24.0000000000;1.0000000000
RT7A-48AC;Skerhetsrel;1/2 kanal 0-1,5 sek;DIN-skena 35 mm;10-028-23;;Jokab Safety AB;Jokab Safety AB;KF;45.0000000000;84.0000000000;118.0000000000;0.0000000000;48.0000000000;1.0000000000
RT7B-115AC;Skerhetsrel;1/2 kanal 0-3 sek;DIN-skena 35 mm;10-028-14;;Jokab Safety AB;Jokab Safety AB;KF;45.0000000000;84.0000000000;118.0000000000;0.0000000000;115.0000000000;1.0000000000
RT7B-230AC;Skerhetsrel;1/2 kanal 0-3 sek;DIN-skena 35 mm;10-028-15;;Jokab Safety AB;Jokab Safety AB;KF;45.0000000000;84.0000000000;118.0000000000;0.0000000000;230.0000000000;1.0000000000
RT7B-24AC;Skerhetsrel;1/2 kanal 0-3 sek;DIN-skena 35 mm;10-028-12;;Jokab Safety AB;Jokab Safety AB;KF;45.0000000000;84.0000000000;118.0000000000;0.0000000000;24.0000000000;1.0000000000
RT7B-24DC; Skerhetsrel;1/2 kanal 0-3 sek;DIN-skena 35 mm;10-028-10;E 38 611 61;Jokab Safety AB;Jokab Safety AB;KF;45.0000000000;84.0000000000;118.0000000000;0.0000000000;24.0000000000;1.0000000000
RT7B-48AC;Skerhetsrel;1/2 kanal 0-3 sek;DIN-skena 35 mm;10-028-13;;Jokab Safety AB;Jokab Safety AB;KF;45.0000000000;84.0000000000;118.0000000000;0.0000000000;48.0000000000;1.0000000000
RT9-24DC; Skerhetsrel;1/2 kanal;DIN-skena 35 mm;10-029-00;E 38 611 20;Jokab Safety AB;Jokab Safety AB;KF;22.0000000000;84.0000000000;118.0000000000;0.0000000000;24.0000000000;1.0000000000
SPOT 10T/R;Ljusbom;;;20-009-06;;Jokab Safety AB;Jokab Safety AB;KF;0.0000000000;0.0000000000;0.0000000000;0.0000000000;0.0000000000;1.0000000000
SPOT 35T/R;Ljusbom;;;20-009-05;;Jokab Safety AB;Jokab Safety AB;KF;0.0000000000;0.0000000000;0.0000000000;0.0000000000;0.0000000000;1.0000000000
TINA 7A;Anpassningsenhet;;;20-054-07;;Jokab Safety AB;Jokab Safety AB;KF;35.0000000000;60.0000000000;13.0000000000;0.0000000000;0.0000000000;1.0000000000
VITAL1-24DC;Skerhetsrel;1 kanal/dyn;DIN-skena 35 mm;20-052-00;;Jokab Safety AB;Jokab Safety AB;KF;22.0000000000;84.0000000000;118.0000000000;0.0000000000;24.0000000000;1.0000000000
